MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > F320 9" Round Adjustable Area Drain

MIFAB® F320 Series floor drain with anchor flange, primary and secondary weepholes, and standard 1" (25) thick, 9" (229) round, ductile iron tractor grate.MIFAB® Series F320 floor drain with anchor flange, primary and secondary weepholes, and standard 1" (25) thick, 9" (229) round, ductile iron tractor grate.

 

Rated 5 based on 1 product reviews
- Hide Gallery
F320 9" Round Adjustable Area Drain

Catalogs for F320 9" Round Adjustable Area Drain
Videos for F320 9" Round Adjustable Area Drain
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information