Rated 5 based on 1 product reviews
CONTACT INFO
5224 FM 802
Brownsville, TX 78521
Toll Free: 888-891-4416
Phone:
Would you like to see hosted content from Tiger Door ?
EMAIL
Request for informationTiger Door Contact Us / RFI
Tiger Door offers a complete line of FRP accessories to enhance, compliment and complete the FRP openings. These accessories described below include Screwless Vision Light Kits, Louvers, Applied Moulding Appliques and FRP Thresholds.

Screwless Vision Lights Kits
If you're looking for non-fire rated FRP doors with a clean, vision light system, your search is over. Tiger Doors Screwless Vision Light System is a unique snap-together installation design that gives you a smooth, clean look without the need to use exposed fasteners.

Louvers
Tiger Door offers two types of FRP louvers that can be integrated to our non-fire rated Commercial and Heavy Duty FRP door series. Both styles of louvers come factory installed, and can be supplied with a fiberglass bug/insect screen. Louvers can be painted to match the color of the door or, when desired, with a different color.

Applied Moulding Applique
When your project calls for a more decorative look, Tiger Door offers an applied moulding appliqué system to enhance the appearance of the standard FRP door. These appliqués can be applied to any of our FRP door series including our 1-1/2 hour UL fire rated construction.

FRP Thresholds
If your FRP opening requires a threshold, Tiger Door can provide its own pultruded FRP threshold. These thresholds are 1/2" high x 5-1/2" wide and are drilled, countersunk, and cut to size up to 20' maximum length. Flat head threshold mounting anchors are provided based on the floor type specified at time of order.
- Hide Gallery
FRP Door Accessories
Catalogs for FRP Door Accessories