X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Access Hatches and Ladders
CONTACT INFO
EMAIL
Request for information
Surespan
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Webinars
News
Green Reports
SOCIAL
Surespan
>
PRODUCT
>
Glazed Automatic Smoke Vent
Glazed Automatic Smoke Vent
Features:
Glazed AOV up to
3000 x 1400 mm
CE marked to EN12101-2
Custom made to any size
Insulation U-Value 0.43 W/m2K
Aluminium with thermally broken lid
Heavy duty stainless steel axel pins
300mm Insulated Upstand
Optional External Curb to suit weathered upstand
Electromagnetic Locking
- Hide Gallery
Glazed Automatic Smoke Vent
1
CAD Drawings for Glazed Automatic Smoke Vent
SRHGE-AOV-118''-41''-01-0001
download:
DWG
view:
PDF