Rated 5 based on 1 product reviews
Humboldt Sawmill

Redwood & Douglas-fir Lumber

CONTACT INFO
169 Main St.
Scotia, CA 95565
Phone: 707-764-4141
Continuing Education Logo
EMAIL
Request for informationHumboldt Sawmill Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Humboldt Sawmill offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Surfaced Four Sides (S4S) dimensions include 2", 3", 4", and 6" in a range of grades and lengths, including Home Center and Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.

- Hide Gallery
Green Douglas-fir, S4S

Specifications for Green Douglas-fir, S4S
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Green Douglas-fir, S4S
Videos for Green Douglas-fir, S4S
Humboldt Sawmill video of Aleck Wilson -– Fingerprint
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Olle Lundberg – Fingerprint
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Drought-Tolerant Landscaping with Redwood Bark
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Phoebe Schenker – Fingerprint
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Mendocino Family of Companies: Corporate Overview
2019-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Humboldt Redwood Pergola in San Diego
2019-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Outdoor Living with Humboldt Redwood and Metamorphosis Landscaping
2020-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Windsor, California Redwood Pergola
2020-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of ZO Wines Redwood Pagoda and Tasting Deck
2019-06-20T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Humboldt Sawmill Featured on Designing Spaces airing on Lifetime TV
2021-06-04T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Eureka Outdoor Kitchen
2020-07-24T00:00:00+00:00Z
(Humboldt Sawmill)request for information