Rated 5 based on 1 product reviews
ProdataKey, Inc.

Mobile First Access Control

CONTACT INFO
67 W. 13490 S. Suite 300
Draper, UT 84020
Toll Free: 801-317-8802
Phone:
EMAIL
Request for informationProdataKey, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The Cloud Node  is the main system panel and is the gateway to the pdk io cloud platform. Each site requires one Cloud Node with an Internet connection. The Cloud Node then communicates with all local door controllers while storing all data on site in case of an internet outage. With the pdk io API, the Cloud Node becomes a fully integrated access  control solution.

ProdataKey Red™ products lead the industry in secure communication protocols. This includes OSDP, mobile, and encrypted credential communication.

In addition to connecting to our cloud platform, the cloud node doubles as a single door controller. It's the only device you need for a single door install.

xperience future-proof access control that's always secure, and up-to-date features, and security enhancements become available.

  • RCNE - Ethernet Enabled

  • RCNEW - Ethernet + Wireless Enabled

  • RSVR - Server Edition

- Hide Gallery
Head End Unit - Red™ Cloud Nodes

Specifications for Head End Unit - Red™ Cloud Nodes
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Head End Unit - Red™ Cloud Nodes
Videos for Head End Unit - Red™ Cloud Nodes
ProdataKey, Inc. video of Cloud-based access control made easy - ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of VCHS Case Study
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of Touch io by ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of PDK Red Unveiling
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information