Mapecem Quickpatch is a versatile, fast-setting, cementitious material used for the patching of interior/exterior concrete surfaces including concrete floors, residential driveways, sidewalks and concrete pads. Mapecem Quickpatch features ease of placement, with a variable water ratio and outstanding workability. Light gray Mapecem Quickpatch can be applied from featheredge to 3" (7,5 cm) in confined areas. Mapecem Quickpatch sets fast for easy and cost-efficient patching of horizontal substrates before application of self-leveling underlayments, thus minimizing jobsite turnaround time.
- Hide Gallery
Videos for High-Performance Concrete Patch - Mapecem® Quickpatch
MAPEI video of Protect your concrete with MAPEI’s Mapecoat™ Deck S and Mapecoat Deck T acrylic deck coatings
2022-04-13T00:00:00+00:00Z
(MAPEI)request for informationMAPEI video of TISE TV 2021 – MAPEI’s trusted technology and new innovations for installing/finishing tile floors
2022-04-13T00:00:00+00:00Z
(MAPEI)request for informationMAPEI video of Moisture-Resistant Tape for Resilient Flooring Installation - Mapecontact MRT & SRT
2022-04-13T00:00:00+00:00Z
(MAPEI)request for informationMAPEI video of MTI-TV Spotlight – Ultrabond ECO GPT: A revolutionary adhesive for gauged porcelain tile
2022-04-18T00:00:00+00:00Z
(MAPEI)request for informationMAPEI video of Get to work! MAPEI North America’s Best Projects from the 2019-2020 special feature
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information