Rated 5 based on 1 product reviews
D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
EMAIL
Request for informationD&D Technologies USA, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Internally Mounted, Hydraulic, Gate Hinge-Closers
• Non-safety models - open to 180°, self-close from 85°
• Maintenance free, with high corrosion resistance
• Screw-on or weld-on models available
• Multiple adjustment options
• Self-closes gates up to 260 lb (120kg) - See Chart
• Non-self-closing models available
• Prevents gate slam noise & gate damage
• 50-micron anodizing (aluminum components)
• Proprietary finish - no need to grind before welding!
• Mounting brackets sold separately
• 5 Year Warranty*

 

- Hide Gallery
Hinge Closers
Catalogs for Hinge Closers - SURECLOSE® CENTER MOUNT HINGES & HINGE CLOSERS