X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Window Coverings
CONTACT INFO
7753 N.W. 79th Place
Medley
, FL
33166
Toll Free:
800-356-8837
Phone:
305-593-9494
www.vertilux.com
www.specvertilux.com
EMAIL
Request for information
VERTILUX Ltd.
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
SpecWizards
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
VERTILUX Ltd.
>
PRODUCT
>
Horizontal Wood Blinds
Horizontal Wood Blinds
Horizontal Wood Blind offer a distinguished character to any space. The 2" size of the slats and the numerous natural or stained wood finishes are easily matched with the different types of furnishings and settings.
- Hide Gallery
Specs
Specwizards
Catalogs
Videos
Specifications for Horizontal Wood Blinds
12 20 00
Window Treatment
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Create a custom spec fast
SpecWizard video
Specwizards for Horizontal Wood Blinds
12 20 00
Window Treatment
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs for Horizontal Wood Blinds
Videos for Horizontal Wood Blinds
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
2020-06-24T00:00:00+00:00Z
Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
2020-06-24T00:00:00+00:00Z
Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
2020-06-24T00:00:00+00:00Z
Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shade with Cassette Flat
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Roller Shade with Cassette Flat
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shade with Fascia & Side Channels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Roller Shade with Fascia & Side Channels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Neolux Dual Shade with Cassette Round
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
Installation - Motorized Neolux Dual Shade with Cassette Round
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Roller Shade with Euro Brackets
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shade with Euro Brackets
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shades with Euro Dual Brackets
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shades with Euro Dual Brackets
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind with Valance - Lateral Opening
2019-06-16T00:00:00+00:00Z
Installation - Motorized Vertical Blind with Valance - Lateral Opening
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind - Central Opening
2019-06-16T00:00:00+00:00Z
Installation - Motorized Vertical Blind - Central Opening
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Clutch Operated Cellular Shade
2019-06-16T00:00:00+00:00Z
Installation - Clutch Operated Cellular Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Cordless Cellular Shade
2019-06-16T00:00:00+00:00Z
Installation - Cordless Cellular Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - V12 System
2019-06-16T00:00:00+00:00Z
Installation - V12 System
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Sliding Panels
2019-06-16T00:00:00+00:00Z
Installation - Motorized Sliding Panels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation Motorized Z Box Shade
2019-06-16T00:00:00+00:00Z
Installation Motorized Z Box Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Crank Operated Arion Shade
2019-06-16T00:00:00+00:00Z
Installation - Crank Operated Arion Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Guided Arion Shade
2019-06-16T00:00:00+00:00Z
Installation - Motorized Guided Arion Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Drapery
2019-06-16T00:00:00+00:00Z
Installation - Motorized Drapery
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - FIT Roller Shade System
2019-06-16T00:00:00+00:00Z
Installation - FIT Roller Shade System
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
2019-06-30T00:00:00+00:00Z
Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Electronic Limits
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic RF AC Motors with Electronic Limits
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Mechanical Limits
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic RF AC Motors with Mechanical Limits
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Vertical Blinds
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic Motor for Vertical Blinds
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Sliding Panels
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic Motor for Sliding Panels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Drapery Motor
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic Drapery Motor
(VERTILUX Ltd.)
request for information