X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
4242 Baldwin Blvd.
Corpus Christi
, TX
78405-3399
Toll Free:
800-531-3111
Phone:
361-888-5591
www.hortondoors.com
Would you like to see hosted content from Horton Automatics division of Overhead Door Corporation?
EMAIL
Request for information
Horton Automatics division of Overhead Door Corporation
Contact Us / RFI
Horton Automatics division of Overhead Door Corporation
>
PRODUCT
>
ISO 3 Single Slide Cleanroom Systems - UltraClean™ Atmospheric I
ISO 3 Single Slide Cleanroom Systems - UltraClean™ Atmospheric I
Designed to meet ISO 14644-3 Class 3 Cleanroom applications. System available in the single slide configuration, surface applied or mounted within wall opening. System includes:
Series 2000 linear drive operator with 4" x 6" header
Sealed motor
Sloped glass steps
SELECTION GUIDE
Door Types & Configurations - Atmospheric I & II
GENERAL INSTALLATION
Typical Mounting of Header, Framing & Bottom Guides
GENERAL OPERATION
Typical Activation - Motion Sensors, Push Plates & Pull Chain
- Hide Gallery
Videos for ISO 3 Single Slide Cleanroom Systems - UltraClean™ Atmospheric I
Horton Automatics division of Overhead Door Corporation video of Horton Automatics - World's Greatest Segment
2015-08-27T00:00:00+00:00Z
Horton Automatics - World's Greatest Segment
(Horton Automatics division of Overhead Door Corporation)
request for information
Horton Automatics division of Overhead Door Corporation video of Horton Transportation
2015-08-28T00:00:00+00:00Z
Horton Transportation
(Horton Automatics division of Overhead Door Corporation)
request for information
Horton Automatics division of Overhead Door Corporation video of Horton Engineered with Purpose
2015-08-28T00:00:00+00:00Z
Horton Engineered with Purpose
(Horton Automatics division of Overhead Door Corporation)
request for information
Horton Automatics division of Overhead Door Corporation video of Horton Automatics SpecWizard for Automatic Sliding Doors
2016-02-29T00:00:00+00:00Z
Horton Automatics SpecWizard for Automatic Sliding Doors
(Horton Automatics division of Overhead Door Corporation)
request for information