Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Meets the requirements of ASTM D 4601

High-Quality SBS Rubber and Asphalt Blend: Provides full recovery properties after 100% elongation and lends elasticity and flexibility to the sheet, and includes fire-retardant additives.

Fiber Glass Reinforcement Mat: Offers excellent dimensional stability and tensile strength and withstands differential movement.

Two-Sided Self-Adhering Modified Bitumen: The product's self-adhering feature with an easy-to-peel plastic film on both sides of the sheet allows for installation without the need of hot asphalt or heat-welding.

- Hide Gallery
JM CleanBond Base Sheet

CAD Drawings for JM CleanBond Base Sheet
CBE-8 (ALT) Prefab Curb With Skylight
download:view:
CBE-4 (GS-ALT) Roof Edge Gravel Stop Alternate
download:view:
CBE-19 Roof Hatch Curb
download:view:
CBE-4 (GS) Roof Edge Gravel Stop
download:view:
CBE-8 Prefabricated
download:view:
CBE-4 (GTR) Roof Edge Gutter
download:view:
CBE-2 (LB) Two Ply Base Flashing for LB Masonry for LB Masonry Wall Counter Flashing
download:view:
CBE-2 Base Flashing with Surface Mounted Counter Flashing
download:view:
CBE-15 SINGLE PLY WALL COVERING WITH BIT BASE FLASHING
download:view:
CBE-1 (LB) Masonry With Nailing Facilities
download:view:
CBE-4 (RMCF) Roof Edge Raised Metal Cant
download:view:
CBE-4 (PL) Roof Edge with Presto Lock
download:view:
CBE-4 (PT) Roof Edge Raised Metal Cant
download:view:
CBE-6 (TL) BASE FLASHING FOR MASONRY WALL -24 INCHES WITH COPING
download:view:
CBE-3 (LW) BASE FLASHING FOR WOOD WALL -24 INCHES WITH COPING
download:view:
CBE-3 (HW) BASE FLASHING FOR WOOD WALL +24 INCHES WITH COPING
download:view:
CBE-6 (TH) BASE FLASHING +24 INCHES WITH COPING ALT
download:view:
CBE-17 Lightning Rod, Surface Mount
download:view:
CBE-16 Penetration Pocket
download:view:
CBE-1 (NLB) Masonry With Nailing Facilities, Expansion Joint
download:view:
CBE-7 Curb Mounted Roof to Roof EJ
download:view:
CBE-10 FP-10 One Way® Roof Vent
download:view:
CBE-9 Plumbing, Lead
download:view:
CBE-11 Cast Iron
download:view:
Specifications for JM CleanBond Base Sheet
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for JM CleanBond Base Sheet
Catalogs for JM CleanBond Base Sheet
Videos for JM CleanBond Base Sheet
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information