Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries

Linear Custom Fireplaces

CONTACT INFO
12521 Harbour Reach Dr.
Mukilteo, WA 98275
Toll Free: 800-654-1177
Phone: 425-609-2500
Continuing Education Logo
EMAIL
Request for informationDaVinci Custom Fireplaces - a division of Travis Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES

This eye-catching corner design adds visual depth and dimension to the fireview, while architecturally complementing a variety of applications. The modular design of the DaVinci allows us to custom build Corner Fireplaces in lengths up to 246 inches (20.5 feet) long.

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)

 

- Hide Gallery
Left Corner

Revit BIM Files for Left Corner

Manufactured Gas Fireplaces: Linear Corner L

CAD Drawings for Left Corner
42 X 12 L CORNER
download:view:
42 X 20 L CORNER
download:view:
42 X 30 L CORNER
download:view:
42 X 36 L CORNER
download:view:
54 X 12 L CORNER
download:view:
54 X 20 L CORNER
download:view:
54 X 30 L CORNER
download:view:
54 X 36 L CORNER
download:view:
66 X 30 L CORNER
download:view:
66 X 12 L CORNER
download:view:
66 X 20 L CORNER
download:view:
66 X 36 L CORNER
download:view:
102 X 12 L CORNER
download:view:
102 X 20 L CORNER
download:view:
102 X 30 L CORNER
download:view:
102 X 36 L CORNER
download:view:
114 X 12 L CORNER
download:view:
114 X 30 L CORNER
download:view:
114 X 36 L CORNER
download:view:
126 X 12 L CORNER
download:view:
126 X 20 L CORNER
download:view:
126 X 30 L CORNER
download:view:
126 X 36 L CORNER
download:view:
78 X 12 L CORNER
download:view:
78 X 20 L CORNER
download:view:
78 X 30 L CORNER
download:view:
78 X 36 L CORNER
download:view:
90 X 12 L CORNER
download:view:
90 X 20 L CORNER
download:view:
90 X 30 L CORNER
download:view:
90 X 36 L CORNER
download:view:
30 X 48 L CORNER
download:view:
30 X 58 L CORNER
download:view:
Specifications for Left Corner
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Left Corner
Videos for Left Corner
DaVinci Custom Fireplaces - a division of Travis Industries video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information