Rated 5 based on 1 product reviews
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Would you like to see hosted content from DriSteem - USA ?
EMAIL
Request for informationDriSteem - USA Contact Us / RFI

Combines two proven DriSteem products, the Vapormist® electric humidifier and the 200 Series reverse osmosis system in one fully integrated package. High purity water means less chalky scale build-up in the humidifier evaporating chamber, ensuring reliable, long-term humidifier performance. Set up, view, and adjust humidification and water treatment functions at the unit or through building automation functions using a single Vapor-logic® controller.

 

Features and Benefits

  • Electric humidifier and reverse osmosis system in one fully integrated package
  • Less time and effort for maintenance
  • Single user interface
  • Made in the USA

 

Specifications

Capacity: Steam capacity from 6 to 102 lbs/hr (2.7 to 46 kg/h), link up to 16 units for capacity up to 1632 lbs/hr (740 kg/h)

Control: ±3% RH, Vapor-logic® controller

Water: For best results, use softened water

 

- Hide Gallery
Low-maintenance Humidification System
Videos for Low-maintenance Humidification System
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information