Rated 5 based on 1 product reviews
MATOT a division of Savaria

Dumbwaiters & Material Lifts

CONTACT INFO
EMAIL
Request for informationMATOT a division of Savaria Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Work Horse Floor Loading Material Lifts

Material lifts are used, according to code, when the dimensions for a dumbwaiter (39"d x 39"w x 48"h) are exceeded. They are almost always floor-loading, and sizes are restricted to a maximum of 48" wide, with no depth restriction and a maximum of 90" high.

Product Features

  • Lift distance from 18 inches minimum to no maximum

  • Standard speed 50 feet/minute to 300 feet/minute

  • Weight capacity up to 2500 lbs

  • Floor-level loading

  • Single-side or opposite-side loading configurations

  • Appropriate for occasional duty or continuous duty

  • levator-type precision guide rails

  • Manually operated vertical bi-parting, slide-up, and swing-type UL fire-rated doors

  • Architectural grade stainless steel or primed finishes

    Commercial grade construction throughout, with performance-proven drive systems to match application requirements and UL-approved microprocessor control systems

  • Equipment complies with all National Code requirements

    Low-cost installation and minimal maintenance requirements

Optional Features

  • Higher speeds and lifting distances available upon request

  • Space-saving and economical double drum machine design that requires less shaft space

  • Power operated doors and gates

    o Can be motorized so they open and close automatically with the push of a button

  • Designated clean and soiled units

  • Self-supporting tower

    o Structure consists of four corner angles rigidly braced to support unit and avoid imposing loads except at the base

    o Variable frequency and vector-based drive systems for incredibly smooth travel and ultra precise stopping and starting

  • Security Systems

    o Key lock

    o Keypads

    o Interfaces to external systems

- Hide Gallery
Material Lifts

Material Lifts  

1

Specifications for Material Lifts
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Material Lifts
Catalogs for Material Lifts
Videos for Material Lifts
MATOT a division of Savaria video of ARCAT SpecWizard MATOT 14 10 00 Dumbwaiters, Material Lifts, and Vertical Reciprocating Conveyors
2026-02-11T00:00:00+00:00Z
(MATOT a division of Savaria)request for information