Rated 5 based on 1 product reviews
QM Drain

Linear and Center Shower Drains

CONTACT INFO
129 N.W. 25th Terrace
Fort Lauderdale, FL 33311
Phone: 954-773-9450
EMAIL
Request for informationQM Drain Contact Us / RFI
A tribute to the way water disguises everything around us in nature.
  • Linear Drain tile-in of surface material in the center channel
  • Placement: Versatile, allows you to pitch your surface from any direction
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 24'", 28'", 32'", 36'", 48'" and 58'"
  • Accessories included: Hair/Debris Strainer, Lifting Key, Adjustable Feet, and Threaded Nipple.
- Hide Gallery
Mist Linear

CAD Drawings for Mist Linear
Delmar Adjustable Linear - Mist (tile-in) 2" outlet - Set view
download:view:
Delmar Adjustable Linear - Mist 2D Cover
download:view:
Delmar Adjustable Linear - Mist (tile-in) 3" outlet High Flow - Set
download:view:
Delmar Linear Standard Mist 3D Set
download:view:
Delmar Linear Standard Mist (tile-in) 2D Set
download:view:
Delmar Linear Standard Mist (tile-in) 2D Cover
download:view:
Delmar Linear Drain Mist - COVER
download:view:
Delmar Linear Drain Mist - SET
download:view:
Delmar Linear Drain MIST Side Outlet - SET
download:view:
Delmar Linear Drain MIST Side Outlet - Cover
download:view:
Specifications for Mist Linear
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mist Linear
Videos for Mist Linear
QM Drain video of QM Drain Center Point Drain Installation
2016-08-10T00:00:00+00:00Z
(QM Drain)request for information
QM Drain video of QM Drain Linear Drain Installation
2016-08-10T00:00:00+00:00Z
(QM Drain)request for information
QM Drain video of Why QM Drain uses Stainless Steel Marine 316
2016-08-16T00:00:00+00:00Z
(QM Drain)request for information
QM Drain video of All you need to know about QM Drain Delmar Series
2016-08-16T00:00:00+00:00Z
(QM Drain)request for information
QM Drain video of All you need to know about QM Drain Lagos Series
2016-08-16T00:00:00+00:00Z
(QM Drain)request for information