The Norwood Series perfectly combines classic elegance and modern durability. These 22-gauge, stainable steel doors capture the beauty of wood while harnessing the strength of steel. The deeply embossed Oak grain surface is primed in beige, allowing stain or paint application to enhance the texture and create an authentic woodgrain appearance. Make your opening stand out with our Norwood series.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
22-gauge, G40 hot-dipped galvanized steel that resists corrosion
Special beige primer allows for stain application
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)

Entrance Doors and Frames: 1 Panel Flat Shaker
Entrance Doors and Frames: 1 Panel High Def
Entrance Doors and Frames: 2 Panel High Def Large
Entrance Doors and Frames: 2 Panel Flat Shaker
Entrance Doors and Frames: 2 Panel High Def Square
Entrance Doors and Frames: 3 Panel Flat Craftsman
Entrance Doors and Frames: 8 ft. High Def 2 Panel
Entrance Doors and Frames: True 4 Panel
Entrance Doors and Frames: 3 Panel High Def HD Embossment
Entrance Doors and Frames: 4 Panel Embossment
Entrance Doors and Frames: 6 Panel Embossment
Entrance Doors and Frames: 6 ft. x 8 in. 3 Panel Craftsman
Entrance Doors and Frames: 8 Panel Embossment
Entrance Doors and Frames: 8 ft. 6 Panel Embossment