Miele Professional
Miele Professional
CONTACT INFO
9 Independence Way
Princeton, NJ 08540
Toll Free: 866-781-5053
Phone: 609-419-9898
Fax:
Request for information Miele Professional Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
Miele Professional > PRODUCT > Octoplus Stacked Washer & Dryer (20 lbs)
Octoplus Stacked Washer & Dryer (20 lbs)
PWT 6089 & PT 7189 - 20 lbs
  • Two units must be ordered together and can only be used with each other
  • PWT 6089: LP 2 AC 220-240V 60Hz, 2-pole 30 A
  • PT 7189: 2 AC 208V 60Hz, 2-pole 30 A or 2 AC 240V 60Hz, 2-pole 30 A
Rated 5 based on 1 product reviews
Revit BIM Files for Octoplus Stacked Washer & Dryer (20 lbs)

Commercial Washer Dryer Stacks: PWT6089 - PT7189

Videos for Octoplus Stacked Washer & Dryer (20 lbs)
Miele Professional video of New Professional Dishwashers | Miele Professional
2015-12-15
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry Care Technology
2012-07-17
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry for Veterinary Practices
2014-07-28
(Miele Professional) request for information
Miele Professional video of Miele Professional Labwashers Offer the Total Solution
2014-07-28
(Miele Professional) request for information
Miele Professional video of Burris Construction Success Story | Revolutionary H2O Dryer
2015-05-18
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washer Accessories | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washers | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of PLW 86 Series
2021-02-18
(Miele Professional) request for information
Miele Professional video of SpecWizard Video for Miele Professional Commercial Laundry Equipment
2018-04-10
(Miele Professional) request for information