Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska, MN 55318
Toll Free: 800-526-3138
Phone: 952-448-5300
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Poly Max™ polyester acoustic panels offer an elegant, sustainable solution for controlling echo and reverberation in interior environments. Engineered for performance and aesthetics, these panels are ideal for both wall and ceiling applications in commercial, educational, and residential spaces.

Manufactured from 100% polyester fiber—comprising 60% post-consumer recycled PET and 40% virgin PET—Poly Max panels are non-toxic, non-allergenic, formaldehyde-free, and resistant to mold and fungi. They meet the CDPH V1.2 standard for low VOC emissions and can contribute to LEED v4.1 EQ Credit for Low-Emitting Materials.

Poly Max panels strike the perfect balance between affordability and high-end design. They are available in a range of colors, and can also be customized with printed graphics or photo-quality imagery to seamlessly integrate with any interior palette. The surface is tackable and can be further enhanced with custom engraving, offering a unique design element while maintaining acoustic functionality.

Panels are stocked in standard sizes, including slightly oversized 4' x 8' blanks, as well as 4' x 8' and 2' x 4' formats. Custom sizing and intricate shape cutting are available to suit project-specific requirements and design intent.

Installation is versatile and straightforward, with options including adhesive mounting, RotoFast Snap-On Anchors, mechanical fasteners (screws), and Z-bar systems. Whether applied to walls or ceilings, Poly Max panels deliver consistent acoustic performance and design flexibility.

Lightweight, safe to handle, and easy to cut on-site, these panels provide an ideal solution for acoustical treatments that don't compromise on style or sustainability.

- Hide Gallery
Poly Max™ Acoustical Wall & Ceiling Panels

Poly Max™ Acoustical Wall & Ceiling Panels  

1

Revit BIM Files for Poly Max™ Acoustical Wall & Ceiling Panels

Acoustical Treatment: Ceiling Panels: PolyMax

Acoustical Treatment: Wall Panel: PolyMax

Specifications for Poly Max™ Acoustical Wall & Ceiling Panels
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Poly Max™ Acoustical Wall & Ceiling Panels
Videos for Poly Max™ Acoustical Wall & Ceiling Panels
Acoustical Surfaces, Inc. video of About ASI
2025-06-18T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Climate Seal Window Covers
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Door Seal Kit Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Overview by Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Fabric Wrapped Panel Install - Acoustical Surfaces, Inc.
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of How Sound Works in Rooms - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Alumiline Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Making the Moynihan Train Hall Beam Ceiling | ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Poly Max Install - Polyester Acoustical Wall & Ceiling Panels
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Push Pin Panel Install for Ceiling Panels - Echo Eliminator & Poly Max | Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Door Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Window Installation - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of StrandTec 2x8 Wood Fiber Wall Panel Installation Video by ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Datasheets for Poly Max™ Acoustical Wall & Ceiling Panels