Rated 5 based on 1 product reviews
FSR Inc.

Audio Visual Equipment Boxes

CONTACT INFO
244 Bergen Blvd.
Woodland Park, NJ 07424
Toll Free: 800-332-3771
Phone: 973-785-4347
Continuing Education Logo
EMAIL
Request for informationFSR Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
- Hide Gallery
Raised Access

Raised Access  

1

Revit BIM Files for Raised Access

Floor, Table and Wall Boxes: Accessory: FL GRD Pour Pan

Floor, Table and Wall Boxes: Ceiling Boxes: CB-12-22

Floor, Table and Wall Boxes: Ceiling Boxes: CB-22

Floor, Table and Wall Boxes: Ceiling Boxes: CB-22P

Floor, Table and Wall Boxes: Ceiling Boxes: CB-224

Floor, Table and Wall Boxes: Floor Boxes: FL700

Floor, Table and Wall Boxes: Floor Boxes: FL-200

Floor, Table and Wall Boxes: Floor Boxes: FL H20 1

Floor, Table and Wall Boxes: Floor Boxes: FL-400-5-B

Floor, Table and Wall Boxes: Floor Boxes: FL-500P-605P-FRK

Floor, Table and Wall Boxes: Floor Boxes: FL1200

Floor, Table and Wall Boxes: Floor Boxes: FL1300

Floor, Table and Wall Boxes: Floor Boxes: FL1500

Floor, Table and Wall Boxes: Floor Boxes: FL1500 2D

Floor, Table and Wall Boxes: Floor Boxes: FL2000

Floor, Table and Wall Boxes: Floor Boxes: FL500P

Floor, Table and Wall Boxes: Floor Boxes: FL540P

Floor, Table and Wall Boxes: Floor Boxes: FL600P

Floor, Table and Wall Boxes: Floor Boxes: FL640P

Floor, Table and Wall Boxes: Floor Boxes: FL710

Floor, Table and Wall Boxes: Floor Boxes: RFL DAV

Floor, Table and Wall Boxes: Floor Boxes: RFL QAV

Floor, Table and Wall Boxes: Floor Boxes: RFL QAV CLYDD

Floor, Table and Wall Boxes: Floor Boxes: RFL3 D1G

Floor, Table and Wall Boxes: Floor Boxes: RFL3 Q1G

Floor, Table and Wall Boxes: Floor Boxes: RFL45 D1G

Floor, Table and Wall Boxes: Floor Boxes: RFL45 D2G

Floor, Table and Wall Boxes: Floor Boxes: RFL45 Q1G

Floor, Table and Wall Boxes: Floor Boxes: RFL45 Q2G

Floor, Table and Wall Boxes: Floor Boxes: Smart Fit - Metal

Floor, Table and Wall Boxes: Floor Boxes: Smart Fit - PVC

Floor, Table and Wall Boxes: Floor Boxes: Smart Fit6 - Fire Rated

Floor, Table and Wall Boxes: Floor Boxes: Smart Fit8 - Fire Rated

Floor, Table and Wall Boxes: PWB: 270-280-290

Floor, Table and Wall Boxes: PWB: 320-BX

Floor, Table and Wall Boxes: PWB: 320 XL-BX

Floor, Table and Wall Boxes: PWB: 353

Floor, Table and Wall Boxes: PWB: 450

Floor, Table and Wall Boxes: PWB: FR-450

Floor, Table and Wall Boxes: Table Boxes: T3MINI 1B

Floor, Table and Wall Boxes: Table Boxes: DSKB

Floor, Table and Wall Boxes: Table Boxes: PTB3G

Floor, Table and Wall Boxes: Table Boxes: PTB4G

Floor, Table and Wall Boxes: Table Boxes: T3 CLCK SM20 1B

Floor, Table and Wall Boxes: Table Boxes: T3AC2

Floor, Table and Wall Boxes: Table Boxes: T3AC2 CAT6

Floor, Table and Wall Boxes: Table Boxes: T3AC2 CP

Floor, Table and Wall Boxes: Table Boxes: T3AC2HW CP

Floor, Table and Wall Boxes: Table Boxes: T3BDC

Floor, Table and Wall Boxes: Table Boxes: T3CAT5

Floor, Table and Wall Boxes: Table Boxes: T3CLCK SM20

Floor, Table and Wall Boxes: Table Boxes: T3CRST

Floor, Table and Wall Boxes: Table Boxes: T3MINI

Floor, Table and Wall Boxes: Table Boxes: PTB2G

Floor, Table and Wall Boxes: Table Boxes: T3MJ 1B

Floor, Table and Wall Boxes: Table Boxes: T3MJ 2B

Floor, Table and Wall Boxes: Table Boxes: T3MJ 5PIN

Floor, Table and Wall Boxes: Table Boxes: T3PC1

Floor, Table and Wall Boxes: Table Boxes: T3PC1 CP

Floor, Table and Wall Boxes: Table Boxes: T3PC1HW CP

Floor, Table and Wall Boxes: Table Boxes: T3U 1R

Floor, Table and Wall Boxes: Table Boxes: T3U 2R

Floor, Table and Wall Boxes: Table Boxes: T3U 3R

Floor, Table and Wall Boxes: Table Boxes: TB 4G

Floor, Table and Wall Boxes: Table Boxes: TB 5G

Floor, Table and Wall Boxes: Table Boxes: TB 6G

Floor, Table and Wall Boxes: Table Boxes: TB Series

Floor, Table and Wall Boxes: Table Boxes: TC Series

Floor, Table and Wall Boxes: Wall Boxes: WBMR2G

Floor, Table and Wall Boxes: Wall Boxes: CB

Floor, Table and Wall Boxes: Wall Boxes: FL600PJL

Floor, Table and Wall Boxes: Wall Boxes: MWB 15

Floor, Table and Wall Boxes: Wall Boxes: OWB CP1 - Flush Mount

Floor, Table and Wall Boxes: Wall Boxes: OWB CP1 - Pole Mount

Floor, Table and Wall Boxes: Wall Boxes: OWB X3 - Flush Mount

Floor, Table and Wall Boxes: Wall Boxes: OWB X3 - Surface Mount

Floor, Table and Wall Boxes: Wall Boxes: PWB100

Floor, Table and Wall Boxes: Wall Boxes: PWB200

Floor, Table and Wall Boxes: Wall Boxes: PWB250

Floor, Table and Wall Boxes: Wall Boxes: TS 400

Floor, Table and Wall Boxes: Wall Boxes: WB X - Recessed

Floor, Table and Wall Boxes: Wall Boxes: WB X - Surface

Floor, Table and Wall Boxes: Wall Boxes: WB3G

Floor, Table and Wall Boxes: Wall Boxes: WB4G

Floor, Table and Wall Boxes: Wall Boxes: WB-TSC-SM-7

Floor, Table and Wall Boxes: Wall Boxes: FL500PJL

Floor, Table and Wall Boxes: Wall Boxes: WBMR3G

Floor, Table and Wall Boxes: Wall Boxes: WBMR4G

Floor, Table and Wall Boxes: Wall Boxes: WBMS

Floor, Table and Wall Boxes: Wall Boxes: WBMS2G

Floor, Table and Wall Boxes: Wall Boxes: WBMS3G

Floor, Table and Wall Boxes: Wall Boxes: WBMS4G

Floor, Table and Wall Boxes: Wall Boxes: WBPR2G

Floor, Table and Wall Boxes: Wall Boxes: WBPR3G

Floor, Table and Wall Boxes: Wall Boxes: WBPR4G

Floor, Table and Wall Boxes: Wall Boxes: WBPS

Floor, Table and Wall Boxes: Wall Boxes: WBPS2G

Floor, Table and Wall Boxes: Wall Boxes: WBPS3G

Floor, Table and Wall Boxes: Wall Boxes: WBPS4G

Floor, Table and Wall Boxes: Wall Boxes: WBR2G

Floor, Table and Wall Boxes: Wall Boxes: WBR3G

Floor, Table and Wall Boxes: Wall Boxes: WBR4G

Masonry Project Wall Boxes: PWB-CMU8

Masonry Project Wall Boxes: WB-CMU-6G

Floor, Table and Wall Boxes: WM: UTRIS

Smart-Way Raceway System: SW-CCEF-SLT

Smart-Way Raceway System: SW-WF-RCWY

Smart-Way Raceway System: SW-DB-1P1D

Smart-Way Raceway System: SW-DB-1P2D

Smart-Way Raceway System: SW-DB-2D

Smart-Way Raceway System: SW-DB-2P

Smart-Way Raceway System: SW-DB-2P1D

Smart-Way Raceway System: SW-DB-1HWP1D

Smart-Way Raceway System: SW-FCT-SLT

Smart-Way Raceway System: SW-L90

Smart-Way Raceway System: SW-T72

Smart-Way Raceway System: SW-TEE

Smart-Way Raceway System: SW-WF-HP

Smart-Way Raceway System: SW-WF-LP

Smart-Way Raceway System: SW-END

CAD Drawings for Raised Access
Floor Boxes 540P - FL-540P-4
download:view:
Floor Boxes 540P - FL-540P-6
download:view:
Floor Boxes 540P - FL-540P-8
download:view:
Floor Boxes 540P - FL-540P-BLK-C Cover
download:view:
Floor Boxes 540P - FL-540P-BLP-C Cover
download:view:
Floor Boxes 540P - FL-540P-BSQ-C Cover
download:view:
Floor Boxes 540P - FL-540P-OAK-C Cover
download:view:
Floor Boxes 540P - FL-540P-SLP-C Cover
download:view:
Floor Boxes 540P - FL-540P-SLP/BLP Installation Cross Section
download:view:
Floor Boxes 540P - FL-540P-SSA-C Cover
download:view:
Floor Boxes 640P - FL-640P-4
download:view:
Floor Boxes 640P - FL-640P-6
download:view:
Floor Boxes 640P - FL-640P-8
download:view:
Floor Boxes 640P - FL-640P-BLK-C Cover
download:view:
Floor Boxes 640P - FL-640P-BLP-C Cover
download:view:
Floor Boxes 640P - FL-640P-BSQ-C Cover
download:view:
Floor Boxes 640P - FL-640P-OAK-C Cover
download:view:
Floor Boxes 640P - FL-640P-SLP-C Cover
download:view:
Floor Boxes 640P - FL-640P-SLP/BLP Installation Cross Section
download:view:
Floor Boxes 640P - FL-640P-SSQ-C Cover
download:view:
Floor Boxes RFL Series - D-Size 3" Deep Flat-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 3" Deep Standard-Top - Double Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 3" Deep Standard-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 4.5" Deep Flat-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 4.5" Deep Flat-Top - Single Access; 2-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 4.5" Deep Standard-Top - Double Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 4.5" Deep Standard-Top - Double Access; 2-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 4.5" Deep Standard-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - D-Size 4.5" Deep Standard-Top - Single Access; 2-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 3" Deep Flat-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 3" Deep Standard-Top - Double Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 3" Deep Standard-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 4.5" Deep Flat-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 4.5" Deep Flat-Top - Single Access; 2-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 4.5" Deep Standard-Top - Double Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 4.5" Deep Standard-Top - Double Access; 2-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 4.5" Deep Standard-Top - Single Access; 1-Gang Plates
download:view:
Floor Boxes RFL Series - Q-Size 4.5" Deep Standard-Top - Single Access; 2-Gang Plates
download:view:
Floor Boxes RFL Series - RFL-AVQ 4G Internal Bracket
download:view:
Floor Boxes RFL Series - Raised Access Floor Box Q Size - Adjustable Internal Divider
download:view:
Floor Boxes RFL Series - Raised-Access Floor Box - D Size, with Optional Divider
download:view:
Specifications for Raised Access
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Raised Access
Videos for Raised Access
FSR Inc. video of FSR - FRK Overview
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - Core
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - FL 200
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information