Any time rooftop work is involved in construction, the chances of serious accidents or deaths increase. It can be easy to slip and fall, especially with hazards like unfavorable weather or wind. Even when the conditions are suitable for rooftop work, though, there are still dangers due to the elevation and roofing materials, plus gaps, edges and slopes on the roof. To eliminate these hazards and create a safe, compliant work environment, construction sites should have commercial rooftop access systems in place.
Convenient, Cost-Efficient Rooftop Access
The Roof Hatch Access Door provides convenient, cost-efficient rooftop access, allowing for ladder and stair access to the roof from the interior of the building.
Roof Hatch Access Doors are designed and engineered for use over roof openings and are secured from the base flange to the roof for superior durability, safety, and ease of installation.
Prevent Falls and Serious Injuries with the Roof Hatch Access Door
The Roof Access Hatch provides workers with safe, secure entry to rooftops. With a galvanized 14-gauge steel cover and curb, this durable hatch can outlast the roof's life span while saving you money. It features a fully insulated cover and curb and has a high load capacity of up to 70 psf. Securing right to the roof from the base flange, this hatch has a connection you can depend on.
In addition to their durability and high load capacity, these rooftop safety access systems are both convenient and cost-effective. Your workers can easily use ladders and stairs to get to the roof from the building's interior. With the full 90-degree opening and heavy-duty torsion spring, opening and closing the access system is quick and convenient.
Thanks to the hatch's pre-drilled holes, you can complete the installation process in no time. Once your hatch is installed, you can experience peace of mind knowing your worksite is protected even when you are away thanks to its locking feature.
Protect Your Worksite with OSHA Compliant Roof Access Systems
This roof access hatch is built to meet OSHA requirements. With whichever size hatch you install, you can feel confident knowing your system is compliant and provides safe entry through your rooftop openings.
Request a Quote
Roof Access Hatch: Hinged
Ladder: Vertical: Caged: Roof Access Hatch