Rated 5 based on 1 product reviews
ProdataKey, Inc.

Mobile First Access Control

CONTACT INFO
67 W. 13490 S. Suite 300
Draper, UT 84020
Toll Free: 801-317-8802
Phone:
EMAIL
Request for informationProdataKey, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Perfect for indoor/outdoor applications, allowing users to access secure areas using proximity credentials or PIN. Add extra security with two-factor authentication on keypad readers, requiring users to provide credentials and PIN to gain access.

- Hide Gallery
Rugged Readers

Specifications for Rugged Readers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Rugged Readers
Videos for Rugged Readers
ProdataKey, Inc. video of Cloud-based access control made easy - ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of VCHS Case Study
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of Touch io by ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of PDK Red Unveiling
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information