Rated 5 based on 1 product reviews
Chosen Wood Window Maintenance, Inc.

Window Restoration

CONTACT INFO
EMAIL
Request for informationChosen Wood Window Maintenance, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon

Transform Your Single-Pane Windows with SLIP™

Drafty Windows? Poor Energy Efficiency?
Upgrade to modern standards with the Slim Line Insulating Pane (SLIP™) - a cost-effective solution to enhance your home's comfort, energy efficiency, and style without replacing your windows.

SLIP™ adds a tempered glass pane to your existing sash, simulating double-pane windows while preserving the charm and value of your original wood windows. Its sleek, low-profile frame integrates seamlessly into various window styles, including single-hung, double-hung, casement, and picture windows. Unlike storm windows, SLIP™ is a permanent, hassle-free solution.

Why SLIP™?

Energy Efficiency: Comparable to insulated glass units without the risk of fogging or

seal failure.

Cost-Effective: A more affordable alternative to full window replacement.

Historical Preservation: Retain the original look and functionality of your windows.

Durable Design: Solid construction with minimal maintenance needs.

Flexible Options: Interior or exterior installation with clear, obscure, or low-e glass.



Proven Performance

Energy tests by the University of Oregon show that SLIP™ reduces window energy costs by 72.9% on average:

Single-pane windows: 454 therms and 474 kWh/year

Single-pane + SLIP™: 123 therms and 129 kWh/year



How to Get SLIP™

Chosen Wood Window offers SLIP™ installation services and DIY Kits for contractors. Kits include everything needed for a seamless installation, plus detailed video tutorials.

Upgrade your windows with SLIP™—modern efficiency meets timeless design. Visit us online to learn more or order your custom kit today!


Click to see the Energy Results and Product Studies
Click to see Energy Testing on the SLIP™
Reports & Case Studies
SLIP™ FAQ

- Hide Gallery
Single Pane to Dual Pane Transformation

Single Pane to Dual Pane Transformation  

SLIP™  
1

CAD Drawings for Single Pane to Dual Pane Transformation - SLIP™
SLIP - Slim Line Insulation Pane Detail
download:view:
Specifications for Single Pane to Dual Pane Transformation - SLIP™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Single Pane to Dual Pane Transformation - SLIP™
Videos for Single Pane to Dual Pane Transformation - SLIP™
Chosen Wood Window Maintenance, Inc. video of Wood Window Project Tutorial
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of SLIP™ Self Installation Video Intro
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of How to Measure for a SLIP™
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of Update Single Pane Wood Windows
2020-05-13T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information
Chosen Wood Window Maintenance, Inc. video of Steel and Wooden Windows - St Edwards Lodge
2020-05-15T00:00:00+00:00Z
(Chosen Wood Window Maintenance, Inc.)request for information