X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Decking, Trim, Siding & Moulding
CONTACT INFO
EMAIL
Request for information
AZEK Building Products, Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
WARRANTY
For Warranty Information Click Here
AZEK Building Products, Inc.
>
PRODUCT
>
Slow Cure Adhesives
Slow Cure Adhesives
White, two-part acrylic-based adhesive ideal for bonding AZEK to AZEK products; also bonds PVC to wood, metal, brick, vinyl, glass and other PVC
Work time 15-25 minutes at 70°F after mixing with Qwik-Mixer; fully cures in 24 hours
Fill nail holes and gaps up to 1/2"
Requires Qwik-Mixer for easy mixing and dispensing
- Hide Gallery
Specs
Catalogs
Videos
Specifications for Slow Cure Adhesives
06 60 00
Cellular PVC Fabrications
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Slow Cure Adhesives
Videos for Slow Cure Adhesives
AZEK Building Products, Inc. video of AZEK Column Wrap Installation
2016-07-14T00:00:00+00:00Z
AZEK Column Wrap Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of AZEK Stair Rail Installation
2016-07-14T00:00:00+00:00Z
AZEK Stair Rail Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of AZEK Rail Installation
2016-07-13T00:00:00+00:00Z
AZEK Rail Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of AZEK Porch Installation
2016-07-13T00:00:00+00:00Z
AZEK Porch Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of TimberTech Decking Installation using CONCEALoc Hidden Fastener
2016-07-14T00:00:00+00:00Z
TimberTech Decking Installation using CONCEALoc Hidden Fastener
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of TimberTech Fascia Installation with TOPLoc Face Fasteners
2016-07-14T00:00:00+00:00Z
TimberTech Fascia Installation with TOPLoc Face Fasteners
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of TimberTech FUSIONLoc™ Hidden Fastening Installation
2016-07-14T00:00:00+00:00Z
TimberTech FUSIONLoc™ Hidden Fastening Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of AZEK Bench and Planter Kit Installation
2016-07-14T00:00:00+00:00Z
AZEK Bench and Planter Kit Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of AZEK In-Deck Storage Kit Installation
2016-07-14T00:00:00+00:00Z
AZEK In-Deck Storage Kit Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of TimberTech Lighting Installation
2016-07-14T00:00:00+00:00Z
TimberTech Lighting Installation
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail Express
2016-07-14T00:00:00+00:00Z
TimberTech RadianceRail Express
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail
2016-07-14T00:00:00+00:00Z
TimberTech RadianceRail
(AZEK Building Products, Inc.)
request for information
AZEK Building Products, Inc. video of AZEK Building Products SpecWizard for Cellular PVC Fabrications
2017-10-10T00:00:00+00:00Z
AZEK Building Products SpecWizard for Cellular PVC Fabrications
(AZEK Building Products, Inc.)
request for information