Rated 5 based on 1 product reviews
CONTACT INFO
3700 West Pratt Avenue
Lincolnwood, IL 60712-2508
Toll Free: 800-874-2333
Phone:
Would you like to see hosted content from TRIM-TEX Inc.?
EMAIL
Request for informationTRIM-TEX Inc. Contact Us / RFI

Much like its firestopping counterpart, Fire Gasket, Sound Gasket is a fairly foolproof accessory, easily installed and easily inspected. Trim-Tex's top-of-the-line vinyl - which, for this product, is a unique shade of blue - makes this product dent-resistant and rust-proof, usable on both dynamic and static joints.


Sound Gasket will provide you the same STC rating as acoustical sealant, with none of the drawbacks. Once installed, you've got a soundproofing solution built to last.


Sound Gasket provides an unbreakable seal against uneven surfaces and remains permanently flexible for the life of the assembly,




- Hide Gallery
Sound Gasket
Videos for Sound Gasket
TRIM-TEX Inc. video of Ready When You Are
2012-10-11T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of Create Soft, Rounded Looks with Vinyl Bullnose Corner Bead
2017-03-28T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of Trim Tex SpecWizard for Gypsum Vinyl Trim and Access
2015-05-26T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of 11 Ways to Finish a Corner
2017-03-28T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of How to Install Flat Access Door Panels
2017-11-13T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of Introducing Trim-Tex Flat Access Door Panels
2017-11-13T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of How to Install Shower Bead
2017-08-14T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information
TRIM-TEX Inc. video of SquarzIT
2017-11-13T00:00:00+00:00Z
(TRIM-TEX Inc.)request for information