Rated 5 based on 1 product reviews
ProdataKey, Inc.

Mobile First Access Control

CONTACT INFO
67 W. 13490 S. Suite 300
Draper, UT 84020
Toll Free: 801-317-8802
Phone:
EMAIL
Request for informationProdataKey, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Enjoy the flexibility of using traditional readers that fit any application. The mullion style reader is ideal for door frame applications, or use the single gang reader for wall-mounting applications. 

  • RDRM - Mullion Reader

  • RDRG - Single-Gang Reader

- Hide Gallery
Standard Readers

Specifications for Standard Readers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Standard Readers
Videos for Standard Readers
ProdataKey, Inc. video of Cloud-based access control made easy - ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of VCHS Case Study
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of Touch io by ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of PDK Red Unveiling
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information