Rated 5 based on 1 product reviews
CONTACT INFO
5224 FM 802 P. O. Box 4560
Brownsville, TX 78523
Toll Free: 800-444-6924
Phone: 956-544-1000
Would you like to see hosted content from Chem-Pruf Door Co.?
EMAIL
Request for informationChem-Pruf Door Co. Contact Us / RFI
Chem-Pruf's Style 1 double rabbet frame has a profile of 3/4" x 5 3/4". This frame is solid fiberglass and its narrow profile is perfect for maximizing the size of the door opening. This frame can also be manufactured at depths of 3 1/2" and 4".
- Hide Gallery
Style 1 Door Frame - Specialty
Videos for Style 1 Door Frame - Specialty
Chem-Pruf Door Co. video of Chem-Pruf Knock-Down Door Installation
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf Unitized Door Installation
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf Seamless Door Lite
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf NIH Shutter Door
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf FRP Sliding Door
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf Door Test for Florida Building Code and Hurricanes
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf Door Million Cycle Test
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information
Chem-Pruf Door Co. video of Chem-Pruf Door Test for FEMA and Tornado
2019-07-18T00:00:00+00:00Z
(Chem-Pruf Door Co.)request for information