Rated 5 based on 1 product reviews
CONTACT INFO
6705 S. 209 St. Suite 101
Kent, WA 98032-2327
Toll Free: 800-321-9947
Phone: 253-867-3700
Would you like to see hosted content from HySecurity Gate Operators?
EMAIL
Request for informationHySecurity Gate Operators Contact Us / RFI

TITAN12L/12L1 linear actuator delivers the next generation of easily installed, configured and maintained linear actuator products from Nice. 12VDC battery powered, AC or Solar, the TITAN12L/12L1 is recommended for residential applications. Open up to 600 lb/20 ft gate leaf or 1000 lb/8 ft gate leaf in 14 to 16 seconds.* This 12VDC actuator has been engineered and tested for quiet and seamless operation. Installers and home owners will welcome the plug and play simplicity with the 936, 1050 control boards for hundreds of thousands of open and close cycles. Use in single or dual gate applications. Features include convenient access to limit switch adjustment, secured under locking cover plus keyed manual operation and modular design with simple field replaceable components. Two-year warranty.


936 CONTROL BOARD

TITAN12L

• Simple to install and configure

• Supports up to 1,000 Inti or Era One remotes with rolling-code security

• Nice BlueBUS 2-wire technology self-identifies monitored photo eyes

• Low power consumption - longer battery life in solar applications

• Smart battery charging management

• Excellent for solar applications

• UL325 Class I, II


ADVANCED 1050 CONTROL BOARD

TITAN12L1

• Simple to install and configure

• Supports up to 1,000 Inti or Era One remotes with rolling-code security

• Nice BlueBUS 2-wire technology self-identifies monitored photo eyes

• Low power consumption - longer battery life in solar applications

• Smart battery charging management

• Full featured controller configures over 100 different parameters

• LCD display for detailed user feedback

• Internal 7 day programmable timer

• Surge protection

• Built in solar regulator and charger

• UL325 Class I, II


DUAL GATES

Add installed option, Dual Gate Kit, 912L-2 Actuator, to your operator for dual gate applications.

- Hide Gallery
TITAN Residential Swing Gate Operator Overview