YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge
, ON, Canada
L4H 1X9
Toll Free:
800-387-2789
Phone:
905-850-9700
https://www.royalbuildingproducts.com
Request for information
Royal Building Products - Siding & Trim Board
Contact Us / RFI
USA reps
Canadian reps
CONTENT
SOCIAL
Royal Building Products - Siding & Trim Board
>
PRODUCT
>
Trim Visualizer
Trim Visualizer
Choose the right trim and fulfill your home exterior's design potential. Finish the design conversation you started with your siding. Simply start with the right tool.
Rated
5
based on
1
product reviews
- Hide Gallery
CAD Drawings for Trim Visualizer
2018 Lattice
download:
DWG
view:
PDF
2021 Scotia/Cove
download:
DWG
view:
PDF
2024 1/2 inch Quarter Round WM108
download:
DWG
view:
PDF
2046 3/4 x 5/16 Base Shoe WM164
download:
DWG
view:
PDF
2258 1/2 x 3/8 Bead Stop
download:
DWG
view:
PDF
2330 Stop
download:
DWG
view:
PDF
2342 Colonial Casing WM376
download:
DWG
view:
PDF
2343 Colonial Casing WM455
download:
DWG
view:
PDF
2345 1 1/2 x 1 5/8 Sill Nose
download:
DWG
view:
PDF
2349 Blind Stop
download:
DWG
view:
PDF
2352 Beaded Planking Board
download:
DWG
view:
PDF
2355 11/16 x 2 1/4 Colonial Casing WM356
download:
DWG
view:
PDF
2363 Screen Trim
download:
DWG
view:
PDF
2369 RB3 Casing WM523
download:
DWG
view:
PDF
2435 Crown WM49
download:
DWG
view:
PDF
2448 Brick Mould
download:
DWG
view:
PDF
2449 Drip Cap WM197
download:
DWG
view:
PDF
2450 Base Cap WM164
download:
DWG
view:
PDF
2536 1 1-4" Square/Inside Corner
download:
DWG
view:
PDF
2542 1 1-2" Square/Inside Corner
download:
DWG
view:
PDF
2590 Backband Casing
download:
DWG
view:
PDF
2592 5" Crown Moulding WM47
download:
DWG
view:
PDF
2689 3/4" Quarter Round WM105
download:
DWG
view:
PDF
2759 Deco Trim
download:
DWG
view:
PDF
2791 Drip Cap
download:
DWG
view:
PDF
2837 3/4 x 48 Sheet
download:
DWG
view:
PDF
2851 Parting Bead
download:
DWG
view:
PDF
2852 Adams Casing
download:
DWG
view:
PDF
2853 3" Crown Moulding WM53
download:
DWG
view:
PDF
2871 1/2 x 48 Sheet
download:
DWG
view:
PDF
2878 3/8 x 48 Sheet
download:
DWG
view:
PDF
5106 Ranch Base
download:
DWG
view:
PDF
5111 5/8 Quarter Round WM107
download:
DWG
view:
PDF
5165 Outside Corner
download:
DWG
view:
PDF
5390 Chair Rail
download:
DWG
view:
PDF
5445 Colonial Casing
download:
DWG
view:
PDF
5523 Colonial Base
download:
DWG
view:
PDF
5913 Ranch Casing WM327
download:
DWG
view:
PDF
6510 Lattice
download:
DWG
view:
PDF
6761 Base/Casing Combo
download:
DWG
view:
PDF
7117 1 1/4 x 5 1/8 Window Sill
download:
DWG
view:
PDF
7118 1 5/16 x 1 3/8 Sill Nose
download:
DWG
view:
PDF
7152 Back Band
download:
DWG
view:
PDF
7181 4 9/16 Exterior Door Frame
download:
DWG
view:
PDF
7202 Shingle Moulding WM287
download:
DWG
view:
PDF
7205 Jamb Extender
download:
DWG
view:
PDF
7206 Jamb Extender
download:
DWG
view:
PDF
7241 6 9/16 Exterior Door Frame
download:
DWG
view:
PDF
7252 Florida Brickmould
download:
DWG
view:
PDF
7351 J-Channel Brickmould
download:
DWG
view:
PDF
7435 Sill Nose
download:
DWG
view:
PDF
7464 Transom Sash
download:
DWG
view:
PDF
7467 5/4 x 4 J-Channel Casing
download:
DWG
view:
PDF
7491 6" Crown Moulding WM45
download:
DWG
view:
PDF
7526 Flat Back Brickmould
download:
DWG
view:
PDF
7527 Base Moulding WM623
download:
DWG
view:
PDF
7541 4 1/2 Crown WM48
download:
DWG
view:
PDF
7631 Historic Sill
download:
DWG
view:
PDF
7662 8" Crown Moulding
download:
DWG
view:
PDF
7712 Deco Crown
download:
DWG
view:
PDF
7714 Pediment
download:
DWG
view:
PDF
7719 1 1/8 Outside Corner WM205
download:
DWG
view:
PDF
7788 Colonial Stop
download:
DWG
view:
PDF
7861 Heirloom Base
download:
DWG
view:
PDF
7960 One Piece Crown Mouilding
download:
DWG
view:
PDF
7970 5/4 x 5 11/16 Rabbeted Outside 1 Inch Pocket
download:
DWG
view:
PDF
7971 5/4 x 3 11/16 Outside Corner
download:
DWG
view:
PDF
7972 5/4 x 3 11/16 Rabbeted Outside Corner 1 inch Pocket
download:
DWG
view:
PDF
7973 5/4 x 5 11/16 Outside Corner
download:
DWG
view:
PDF
7993 5/4 x 6 Skirt Board
download:
DWG
view:
PDF
7994 5/4 x 6 Standard Trim
download:
DWG
view:
PDF
9701 5/4 x 8 Skirt Board
download:
DWG
view:
PDF
9704 1 x 8 Skirt Board
download:
DWG
view:
PDF
9705 1 x 10 Skirt Board
download:
DWG
view:
PDF
9706 5/4 x 4 Standard Trim
download:
DWG
view:
PDF
9707 5/4 x 8 Standard Trim
download:
DWG
view:
PDF
9718 4/4 x 5 5/8 Outside Corner
download:
DWG
view:
PDF
9729 7" Shake Siding
download:
DWG
view:
PDF
9734 Beaded Plank
download:
DWG
view:
PDF
9735 High Heat Beaded Plank
download:
DWG
view:
PDF
9752 6/4 x 48 Trim Board
download:
DWG
view:
PDF
9789 11/16 x 8 7/16 Base Moulding
download:
DWG
view:
PDF
9790 Gable Trim
download:
DWG
view:
PDF
9824 8" Crown Moulding
download:
DWG
view:
PDF
9830 6" Milled Wainscot
download:
DWG
view:
PDF
9834 8" Milled Wainscot
download:
DWG
view:
PDF
7800 Celect 7 Lap Siding
download:
DWG
view:
PDF
9712 Celect Inside Corner
download:
DWG
view:
PDF
9713 Celect Outside Corner
download:
DWG
view:
PDF
9722 Celect Board and Batten Siding
download:
DWG
view:
PDF
9732 Celect Finish Trim
download:
DWG
view:
PDF
9797 Celect Brickmould
download:
DWG
view:
PDF
9821 Celect Window Trim
download:
DWG
view:
PDF
9822 Celect Sill
download:
DWG
view:
PDF
9865 Celect 5-Inch Lap Siding
download:
DWG
view:
PDF
9719 Conceal Stone Water Table
download:
DWG
view:
PDF
9794 5/4 x 4 Conceal Surround
download:
DWG
view:
PDF
9795 5/4 x 6 Conceal Surround
download:
DWG
view:
PDF
9796 Conceal Water Table
download:
DWG
view:
PDF
9800 5/4 x 4 Conceal Surround - No Pocket
download:
DWG
view:
PDF
9801 5/4 x 6 Conceal Surround - No Pocket
download:
DWG
view:
PDF
9816 1 x 4 Conceal Surround - No Pocket - No Birdmouth
download:
DWG
view:
PDF
9817 1 x 5 Conceal Surround - No Pocket - No Birdmouth
download:
DWG
view:
PDF
9818 1 x 6 Conceal Surround - No Pocket - No Birdmouth
download:
DWG
view:
PDF
9831 5/4 x 6 Conceal Dual Pocket
download:
DWG
view:
PDF
9832 5/4 x 8 Conceal Dual Pocket
download:
DWG
view:
PDF
9833 5/4 x 4 Conceal Dual Pocket
download:
DWG
view:
PDF
9835 5/4 x 4 Conceal Dual Pocket
download:
DWG
view:
PDF
7827 5/8 x 4 S4S Trim Board
download:
DWG
view:
PDF
7828 5/8 x 6 S4S Trim Board
download:
DWG
view:
PDF
7829 5/8 x 8 S4S Trim Board
download:
DWG
view:
PDF
7830 5/8 x 10 S4S Trim Board
download:
DWG
view:
PDF
7831 5/8 x 12 S4S Trim Board
download:
DWG
view:
PDF
7832 1 x 2 S4S Trim Board
download:
DWG
view:
PDF
7833 1 x 3 S4S Trim Board
download:
DWG
view:
PDF
7834 1 x 4 S4S Trim Board
download:
DWG
view:
PDF
7835 4/4 x 6 S4S Trim Board
download:
DWG
view:
PDF
7836 1 x 8 S4S Trim Board
download:
DWG
view:
PDF
7837 1 x 10 S4S Trim Board
download:
DWG
view:
PDF
7838 1 x 12 S4S Trim_Board
download:
DWG
view:
PDF
7840 5/4 x 4 S4S Trim Board
download:
DWG
view:
PDF
7841 5/4 x 6_S4S Trim Board
download:
DWG
view:
PDF
7842 5/4 x 8 S4S Trim Board
download:
DWG
view:
PDF
7843 5/4 x 10 S4S Trim Board
download:
DWG
view:
PDF
7844 5/4 x 12 S4S Trim Board
download:
DWG
view:
PDF
7871 1 x 5 S4S Trim Board
download:
DWG
view:
PDF
7874 5/4 x 3 S4S Trim Board
download:
DWG
view:
PDF
7875 5/4 x 5 S4S Trim Board
download:
DWG
view:
PDF
9759 5/8 x 4 SurEdge Trim Board
download:
DWG
view:
PDF
9760 5/8 x 6 SurEdge Trim Board
download:
DWG
view:
PDF
9761 5/8 x 8 SurEdge Trim Board
download:
DWG
view:
PDF
9762 5/8 x 10 SurEdge Trim Board
download:
DWG
view:
PDF
9763 5/8 x 12 SurEdge Trim Board
download:
DWG
view:
PDF
9767 1 x 4 SurEdge Trim Board
download:
DWG
view:
PDF
9768 1 x 5 SurEdge Trim Board
download:
DWG
view:
PDF
9769 1 x 6 SurEdge Trim Board
download:
DWG
view:
PDF
9771 1 x 10 SurEdge Trim Board
download:
DWG
view:
PDF
9772 1 x 12 SurEdge Trim Board
download:
DWG
view:
PDF
9774 5/4 x 3 SurEdge Trim Board
download:
DWG
view:
PDF
9775 5/4 x 4 SurEdge Trim Board
download:
DWG
view:
PDF
9776 5/4 x 5 SurEdge Trim Board
download:
DWG
view:
PDF
9777 5/4 x 6 SurEdge Trim Board
download:
DWG
view:
PDF
9778 5/4 x 8 SurEdge Trim Board
download:
DWG
view:
PDF
9779 5/4 x 10 SurEdge Trim Board
download:
DWG
view:
PDF
9780 5/4 x 12 SurEdge Trim Board
download:
DWG
view:
PDF
9841 3/8 x 7 1/2 SurEdge Garage Door Trim
download:
DWG
view:
PDF
2149 Uniflex Garage Door Stop
download:
DWG
view:
PDF
2591 Architectural Uniflex Thermostop
download:
DWG
view:
PDF
3029 Retro Uniflex Thermostop
download:
DWG
view:
PDF
7731 Zuri Square Board
download:
DWG
view:
PDF
7948 Zuri Trim Board
download:
DWG
view:
PDF
9783 Zuri Grooved Board
download:
DWG
view:
PDF
9791 Zuri Grooved Trim Board
download:
DWG
view:
PDF