Rated 5 based on 1 product reviews

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors.

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

TruCedar Flyer

Steel Siding Warranty

- Hide Gallery
TruCedar® Single 8"

Revit BIM Files for TruCedar® Single 8" -

Metal Siding  

Metal Siding Materials: TruCedar

CAD Drawings for TruCedar® Single 8" -

Profiles  

TruCedar Single 8" Siding
download:view:

Accessories  

3/4" J-Channel
download:view:
1" J-Channel
download:view:
2-Piece Outside Corner Post Base
download:view:
2-Piece Outside Corner Post Cap
download:view:
3" Starter Strip
download:view:
4" Starter Strip
download:view:
6" Woodgrain Fascia
download:view:
8" Woodgrain Fascia
download:view:
Batten Trim
download:view:
Board and Batten Z-Flashing
download:view:
Brick Ledge Flashing
download:view:
Inside Corner Post
download:view:
Outside Corner Post
download:view:
Catalogs for TruCedar® Single 8" -