The Trukote Series offers an effortless style for your multi-family projects. These ready-to-install, 24-gauge steel doors are prefinished and require no additional finishing. The factory-finish white polyester paint guarantees a stylish look and the best value among prefinished doors. Choose Trukote for a seamless and cost-effective solution, transforming your project effortlessly.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
24-gauge, G40 hot-dipped galvanized steel that resists corrosion
Prefinished with white polyester paint, no additional finishing required
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
Limited 7-Year Warranty (commercial), Limited 10-Year Warranty (residential)

Entrance Doors and Frames: 2 Panel High Def Large
Entrance Doors and Frames: 2 Panel High Def Square
Entrance Doors and Frames: 6 Panel High Def