Rated 5 based on 1 product reviews
CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Would you like to see hosted content from Napoleon Fireplaces?
EMAIL
Request for informationNapoleon Fireplaces Contact Us / RFI

The S-Series is the perfect solution for those looking for EPA 2020 certified wood burning technology in an insert with a clean and contemporary look. Best in class features include extremely long burn times, heavy duty firebox top and full width ash lip and base to protect your floor. A dual blower system comes included with the S-Series to ensure optimal comfort.

 

Features:

 

  • Fuel Type: Wood

  • View Type: Single Sided

  • Available Models: S20I & S25I

  • Up to 65,000 BTU's

  • 1.9 cu. ft. firebox capacity

  • Burn time: 8 hours

  • Weighted average emissions rate: 2.25 g/hr

  • Weighted average overall efficiency: 72%

  • Dual blower system included

  • President's Limited Lifetime Warranty



Napoleon Professional Support Center

 

- Hide Gallery
Wood Burning Inserts

Wood Burning Inserts  

S Series  
1