Rated 5 based on 1 product reviews
Sherwin-Williams

Paints, Primers and Coatings

CONTACT INFO
EMAIL
Request for informationSherwin-Williams Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Formerly Polyacrylate Terrazzo 801. A unique formulation of acrylic polymer and modifiers combined with cement and inert aggregates with marble chips.

Acrydur™ Aqua Terrazzo is a troweled mortar system that is applied at 3/8" and then ground and polished to reveal the natural beauty of the aggregates. This decorative resinous system is ideal for use in commercial, retail, healthcare and pharmaceutical facilities as well as for exterior promenades and decks.

- Hide Gallery
Acrydur™ Aqua Terrazzo

Revit BIM Files for Acrydur™ Aqua Terrazzo

Color Palette  

Paints and Coatings: Color Palette: ColorSnap

Paints and Coatings: Sherwin Williams: Sherwin Williams

Material Library  

Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell

Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer

Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating

Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish

Paints and Coatings: Material Library: Primers

Paints and Coatings: Material Library: Super Paint Exterior High Gloss

Paints and Coatings: Material Library: Super Paint Satin

Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell

Paints and Coatings: Material Library: Highlights

Paints and Coatings: Material Library: Super Paint Exterior Low Lustre

Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat

Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane

Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss

Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss

Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating

Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant

Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating

Paints and Coatings: Material Library: LOXON Acrylic Conditioner

Paints and Coatings: Material Library: LOXON Self Cleaning Flat

Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic

Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain

Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish

Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler

Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish

Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer

Paints and Coatings: Material Library: LOXON Self Cleaning Satin

Paints and Coatings: Material Library: Duration Home - Flat

Paints and Coatings: Material Library: Duration Home - Semi-Gloss

Paints and Coatings: Material Library: Duration Home Interior Latex - White Only

Paints and Coatings: Material Library: Harmony - Eggshell

Paints and Coatings: Material Library: Harmony - Flat

Paints and Coatings: Material Library: Harmony - Semi-Gloss

Paints and Coatings: Material Library: Harmony Interior Latex - White Only

Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only

Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only

Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only

Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only

Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only

Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors

Paints and Coatings: Material Library: Reliance - Eggshell

Specifications for Acrydur™ Aqua Terrazzo
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Acrydur™ Aqua Terrazzo
BusinessApplication
Building Construction Specifications
Catalogs for Acrydur™ Aqua Terrazzo
Videos for Acrydur™ Aqua Terrazzo
Sherwin-Williams video of This is Sherwin-Williams
2018-06-13T00:00:00+00:00Z
(Sherwin-Williams)request for information