Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Johns Manville Micro-Fiber® Felt is manufactured using Type 475 borosilicate glass fibers using a water deposition process that results in a lightweight, flexible, binderless felt with excellent handling qualities and superior thermal and acoustic performance. Micro-Fiber Felt is designed for the insulation of aircraft components and jet engine ducting and can be used as air and gas filtration media. It is available in a variety of densities and can withstand continuous exposure to hot face temperatures of up to 900°F (482°C).

- Hide Gallery
Aerospace

Catalogs for Aerospace - Micro-Fiber® Felt
Videos for Aerospace - Micro-Fiber® Felt
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information