Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Johns Manville Microlite® AA Unbonded is a lightweight, binderless insulating blanket designed for applications in which intermittent temperatures may reach as high as 1000°F (538°C). Because of its binderless construction, Microlite AA Unbonded eliminates outgassing or binder vaporization in such applications as cold face insulation in thermal fabrications for aircraft engines or thermal insulation in solar collectors. Microlite AA Unbonded provides superior thermal and acoustic performance and withstands temperatures up to 1000°F (538°C) for short-term exposure and up to 850°F (454°C) for continuous exposure.

- Hide Gallery
Aerospace

Catalogs for Aerospace - Microlite® AA Unbonded Blanket
Videos for Aerospace - Microlite® AA Unbonded Blanket
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information