Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Johns Manville Microlite® B is a lightweight, flexible blanket manufactured using flame-attenuated borosilicate glass fibers and bonded with a thermosetting phenolic resin. The flame-attenuated process used in the manufacture of Microlite B provides uniformly distributed glass fibers with low heat transfer characteristics, excellent acoustic performance and high tensile strength. The resilient glass fibers prevent vibrational settling. Microlite B blankets are designed for applications where temperatures do not exceed 450°F (232°C).

- Hide Gallery
Aerospace

Catalogs for Aerospace - Microlite® B Blanket
Videos for Aerospace - Microlite® B Blanket
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information