Rated 5 based on 1 product reviews
RAB® Lighting

Smart LED Lighting

CONTACT INFO
408 W. 14th St. 3rd Fl
New York, NY 10014
Toll Free: 888-RAB-1000
Phone: 201-784-8600
EMAIL
Request for informationRAB® Lighting Contact Us / RFI
DOWNLOADS

Specification Grade Area lights available in IES Type II, III and IV distributions. For use in parking lots, roadways, pathways and general area lighting. Mounts to 4" square steel poles at 15-25'. Replaces up to 400W metal halide. Patent Pending thermal

- Hide Gallery
ALED® Type II, III & IV  50W - 150W

ALED® Type II, III & IV 50W - 150W  

1