Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
- Hide Gallery
All PVC Floor Sinks

Revit BIM Files for All PVC Floor Sinks

Counterline  

Drain: Sanitary Waste: Deep Floor Sink: FS520

Drain: Sanitary Waste: Deep PVC Floor Sink: FS520-30

Drain: Sanitary Waste: Deep Floor Sink: FS720

Drain: Sanitary Waste: Deep Floor Sink: 12" x 6": FS720-30

Drain: Sanitary Waste: Deep Floor Sink: 12" x 12" x 8": FS730

Drain: Sanitary Waste: Deep Floor Sink: 12" Round x 10": FS740

Fixture Carriers  

Fixture Carriers: Floor Mounted Service Sink Carrier with Fitting: MC-62

Floor Sinks  

Floor Sink: 8" x 8" x 6" Floor Area and Indirect Sanitary Waste Drain: FS1520

Floor Sink: 8" x 8" x 6" Floor Area and Indirect Sanitary Waste Drain with Flange: FS1520-FL

Floor Sink: 8" x 4" x 4" Floor Area and Indirect Sanitary Waste Drain: FS1530

Floor Sink: 12" x 12" x 6" Floor Area and Indirect Sanitary Waste Drain: FS1720

Floor Sink: 12" x 12" x 6" Floor Area and Indirect Sanitary Waste Drain with Flange: FS1720-FL

Floor Sink: 12" x 12" x 8" Floor Area and Indirect Sanitary Waste Drain: FS1730

Floor Sink: 12" x 12" x 8" Floor Area and Indirect Sanitary Waste Drain with Flange: FS1730-FL

Floor Sink: 12" x 12" x 10" Floor Area and Indirect Sanitary Waste Drain: FS1740

Floor Sink: 12" x 12" x 10" Floor Area and Indirect Sanitary Waste Drain with Flange: FS1740-FL

Floor Sink: 6" Round x 6" Deep Floor Area and Indirect Sanitary Waste Drain: FS1750

Floor Sink: 6" Round x 6" Deep Floor Area and Indirect Sanitary Waste Drain with Flange: FS1750-FL

Floor Sink: 12" Round x 8" Deep Floor Area and Indirect Sanitary Waste Drain: FS1760

Floor Sink: 12" Round x 8" Deep Floor Area and Indirect Sanitary Waste Drain with Flange: FS1760-FL

Floor Sink: 8" x 4" x 4" Floor Area and Indirect Sanitary Waste Drain with Flange: FS1530-FL

Floor Sink: 12" x 12" x 6" Stainless Steel Floor Area and Indirect Sanitary Waste Drain with Flange: FS1920-FL

Floor Sink: 12" x 12" x 8" Stainless Steel Floor Area and Indirect Sanitary Waste Drain with Flange: FS1930-FL

Floor Sink: 12" x 12" x 10" Stainless Steel Floor Area and Indirect Sanitary Waste Drain with Flange: FS1940-FL

Floor Sink: Shallow Floor Sink: FS1950

Floor Sink: Replacement Floor Sink Liner 8" x 8" x 6": FS1970

Floor Sink: Replacement Floor Sink Liner 12" x 12" x 6": FS1980

Floor Sink: Replacement Floor Sink Liner 12" x 12" x 8": FS1990

Catalogs for All PVC Floor Sinks
Videos for All PVC Floor Sinks
MIFAB, Inc. video of Faster, Smarter Drainage | MIFAB's Step by Step Trench Drain Installation Guide.
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Glass-Fiber Reinforced Polyester (GRP) Trench Drain Systems
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of M-500 Pressure Drop Activated Trap Seal Primer
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MI-GARD Floor Drain Trap Seal
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Mifab Quick Hub Job Site Installation Video 2024
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Shift + Lift Water Closet Carrier Offset Kit
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Siphonic Roof Drain System Demon
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC 41 Concealed Arm Carrier
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Chicago Warehouse
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Stainless Steel Strainers
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RoofGuard Video
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of PVC Floor Sinks
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of R1200 ES
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Stainless Steel Floor Sink Top Assemblies Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Interceptors Product Training
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Roof Drains
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Cleanouts
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Universal A1 Body Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB F1100 Floor Drains Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Modular A1 Body Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Area Drain Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RTS Installation
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: MC-14 & MC-15 Fixture Carriers
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Upright and Plate Carriers
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: MC 10 & MC 12 Carriers
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Wall Hydrants
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB MC-10 Fixture Carriers Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB MR-500-NPB Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC-10/MC-41 Installation Video
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB MI-GARD Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Animation
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information