Rated 5 based on 1 product reviews
CONTACT INFO
805 McCombs Ave.
Kannapolis, NC 28083
Phone: 704-273-5040
Would you like to see hosted content from Kontek Industries?
EMAIL
Request for informationKontek Industries Contact Us / RFI

Kontek's VK8 barrier system furnishes crash protection up to and including a 20,000 lb. vehicle at 50 mph.

 

Kontek will design the barrier system to include all transition barriers and is capable of providing a turnkey installation (optional) across any surface or terrain.

 

Features

  • Provides a massive security barrier system
  • Designed and tested to withstand and immobilize a 20,000-lb. vehicle at 50 mph
  • Easy to deploy and reconfigure
  • Does not require site preparation or foundations
  • Forklift compatible design
  • Built-in top lift Inserts
  • 5,000 PSI high-strength steel reinforced concrete
  • No maintenance required
  • No construction required - precast design easily shipped and installed
  • Planter cavities for flowers and greenery (Optional)
  • Patented design utilizes an internal barrier to barrier connection for fast installation
  • Various architectural finishes available upon request (Optional)

 

- Hide Gallery
Anti Crash Vehicle Barrier VK8M
Videos for Anti Crash Vehicle Barrier VK8M
Kontek Industries video of Kontek Mobile Fighting Position - Lite V2
2021-07-26T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Kontek - Mobile Response Shield - Introduction
2021-07-26T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Weapons Ports - Must Know Info!
2021-07-26T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Kontek Mobile Modular Shoot House - Dynamic CQB Training Anywhere
2021-08-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Kontek - Guard Booths & Blast/Ballistic Rated Enclosures
2021-08-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of The Elite Weapons Port For Defense
2021-08-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Guard Booths - Built in America
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Custom Guard Booths & BREs
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Mobile Modular Shoot House - Recent Updates
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Ballistic Team Shields - Why Should Your Tactical Team Adopt A Full Size Team Shield?
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information