Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Apple Creek™ 8" Drywall is 100% split-face and the coloring of this product is light to significant horizontal veining consisting of buff, mauve, and crimson colorations.

  • 2"- 4" thick

  •  12" - 24"+ lengths

  • Covers 24 sq ft per ton



This material is packaged on pallets that are random weights of approximately 4,000 (3,500-4,500) pounds each.

- Hide Gallery
Apple Creek™ 8" Drywall

Apple Creek™ 8" Drywall  

1

Specifications for Apple Creek™ 8" Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Apple Creek™ 8" Drywall