Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Brown Jordan Outdoor Kitchens offers a range of appliance cabinets, including Outdoor Pizza Oven Cabinets that can accommodate pizza ovens 400lbs or heavier in 24″, 30″ or 36″ widths. We don't make cabinets that will ld" a pizza oven, but our cabinets are perfect for placing pizza ovens on the countertops. As manufacturers come up with new pizza oven designs, we will look for ways to house them, reach out to your sales rep for the latest information on adding a pizza oven to your outdoor kitchen.

Although we manufacture cabinets to fit various appliances, we do not manufacture grills and other cooking appliances. We do, however, distribute several quality brands at various price points for the convenience of our clients.

  • The standard Outdoor Pizza Oven Cabinet depth is 27 ⅞″, including the door, but a 24 ⅞″ depth may be specified.

  • The standard Pizza Oven Cabinet box height is 30″ plus 4 ½″ adjustable legs.

  • Pizza Oven Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • Black anodized toe ticks may be ordered separately and cut on-site.

  • A trim-kit is custom designed during the fabrication process for the specified pizza oven to ensure a proper fit during installation.

  • Standard stainless steel pulls are included, upgrades are available at an additional cost.

- Hide Gallery
Appliance: Pizza Oven Cabinets

Appliance: Pizza Oven Cabinets  

1

Specifications for Appliance: Pizza Oven Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Appliance: Pizza Oven Cabinets
Videos for Appliance: Pizza Oven Cabinets
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information