Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Brown Jordan Outdoor Kitchens offers Warming Drawer Cabinets that are available in widths of 30", 33" and 36".  The Warming Drawer Cabinets come with one drawer, two drawers or a single door.  The drawers are manufactured with double-wall construction, full-extension under-mount glides and “soft-close, self-close" technology.

Double Warming Drawer Cabinets are also available for when more than one warming drawer is wanted. These Double Warming Drawer Cabinets do not offer doors or drawers but provide the space for two separate warming drawers.

  • The standard Warming Drawer Cabinet depth is 27 ⅞″, including the door, but a 24 ⅞″ depth may be specified.

  • The standard Warming Drawer Cabinet box height is 30″ plus 4 ½″ adjustable legs.

  • Warming Drawer Base Cabinets are specified 6" wider than the appliance width.

  • Comes with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • A trim-kit is custom-designed during the fabrication process for the specified warming drawer to ensure a proper fit during installation.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional cost.

  • Shelves are optional and can be fixed or pull out.

  • Extra depth is available if needed.


- Hide Gallery
Appliance:  Warming Drawer Cabinets

Appliance: Warming Drawer Cabinets  

1

Revit BIM Files for Appliance: Warming Drawer Cabinets

Cabinets - Appliance  

Appliance Cabinet: Double Warming Drawer

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Warming Drawer

CAD Drawings for Appliance: Warming Drawer Cabinets

OBWXX02 Warming Drawer Base + 2 Doors  

OBW3002
download:view:
OBW3002 Hampton-3D
download:view:
OBW3002 Keywest Beadboard-3D
download:view:
OBW3002 Keywest Louver-3D
download:view:
OBW3002 Keywest-3D
download:view:
OBW3002 Palm Beach-3D
download:view:
OBW3002 Rio-3D
download:view:
OBW3002 Tecno-3D
download:view:
OBW3002-24
download:view:
OBW3002-24 Hampton-3D
download:view:
OBW3002-24 Keywest Beadboard-3D
download:view:
OBW3002-24 Keywest Louver-3D
download:view:
OBW3002-24 Keywest-3D
download:view:
OBW3002-24 Palm Beach-3D
download:view:
OBW3002-24 Rio-3D
download:view:
OBW3002-24 Tecno-3D
download:view:
OBW3002D
download:view:
OBW3002D Hampton-3D
download:view:
OBW3002D Keywest Beadboard-3D
download:view:
OBW3002D Keywest Louver-3D
download:view:
OBW3002D Keywest-3D
download:view:
OBW3002D Palm Beach-3D
download:view:
OBW3002D Rio-3D
download:view:
OBW3002D Tecno-3D
download:view:
OBW3302
download:view:
OBW3302 Hampton-3D
download:view:
OBW3302 Keywest Beadboard-3D
download:view:
OBW3302 Keywest Louver-3D
download:view:
OBW3302 Keywest-3D
download:view:
OBW3302 Palm Beach-3D
download:view:
OBW3302 Rio-3D
download:view:
OBW3302 Tecno-3D
download:view:
OBW3302-24
download:view:
OBW3302-24 Hampton-3D
download:view:
OBW3302-24 Keywest Beadboard-3D
download:view:
OBW3302-24 Keywest Louver-3D
download:view:
OBW3302-24 Keywest-3D
download:view:
OBW3302-24 Palm Beach-3D
download:view:
OBW3302-24 Rio-3D
download:view:
OBW3302-24 Tecno-3D
download:view:
OBW3302D
download:view:
OBW3302D Hampton-3D
download:view:
OBW3302D Keywest Beadboard-3D
download:view:
OBW3302D Keywest Louver-3D
download:view:
OBW3302D Keywest-3D
download:view:
OBW3302D Palm Beach-3D
download:view:
OBW3302D Rio-3D
download:view:
OBW3302D Tecno-3D
download:view:
OBW3602
download:view:
OBW3602 Hampton-3D
download:view:
OBW3602 Keywest Beadboard-3D
download:view:
OBW3602 Keywest Louver-3D
download:view:
OBW3602 Keywest-3D
download:view:
OBW3602 Palm Beach-3D
download:view:
OBW3602 Rio-3D
download:view:
OBW3602 Tecno-3D
download:view:
OBW3602-24
download:view:
OBW3602-24 Hampton-3D
download:view:
OBW3602-24 Keywest Beadboard-3D
download:view:
OBW3602-24 Keywest Louver-3D
download:view:
OBW3602-24 Keywest-3D
download:view:
OBW3602-24 Palm Beach-3D
download:view:
OBW3602-24 Rio-3D
download:view:
OBW3602-24 Tecno-3D
download:view:

OGWXX00 Warming Drawer Only Grill Base  

OGW3600
download:view:
OGW3600 Hampton-3D
download:view:
OGW3600D
download:view:
OGW3600D Hampton-3D
download:view:
OGW4200
download:view:
OGW4200 Hampton-3D
download:view:
OGW4200D
download:view:
OGW4200D Hampton-3D
download:view:
OGW4800
download:view:
OGW4800 Hampton-3D
download:view:
OGW4800D
download:view:
OGW4800D Hampton-3D
download:view:

OBWXX10 Warming Drawer Base + Drawer  

OBW3010
download:view:
OBW3010 Hampton-3D
download:view:
OBW3010 Keywest Beadboard-3D
download:view:
OBW3010 Keywest Louver-3D
download:view:
OBW3010 Keywest-3D
download:view:
OBW3010 Palm Beach-3D
download:view:
OBW3010 Rio-3D
download:view:
OBW3010 Tecno-3D
download:view:
OBW3310
download:view:
OBW3310 Hampton-3D
download:view:
OBW3310 Keywest Beadboard-3D
download:view:
OBW3310 Keywest Louver-3D
download:view:
OBW3310 Keywest-3D
download:view:
OBW3310 Palm Beach-3D
download:view:
OBW3310 Rio-3D
download:view:
OBW3310 Tecno-3D
download:view:
OBW3310D
download:view:
OBW3310D Hampton-3D
download:view:
OBW3310D Keywest Beadboard-3D
download:view:
OBW3310D Keywest Louver-3D
download:view:
OBW3310D Keywest-3D
download:view:
OBW3310D Palm Beach-3D
download:view:
OBW3310D Rio-3D
download:view:
OBW3310D Tecno-3D
download:view:
OBW3310D-24
download:view:
OBW3310D-24 Hampton-3D
download:view:
OBW3310D-24 Keywest Beadboard-3D
download:view:
OBW3310D-24 Keywest Louver-3D
download:view:
OBW3310D-24 Keywest-3D
download:view:
OBW3310D-24 Palm Beach-3D
download:view:
OBW3310D-24 Rio-3D
download:view:
OBW3310D-24 Tecno-3D
download:view:
OBW3610
download:view:
OBW3610 Hampton-3D
download:view:
OBW3610 Keywest Beadboard-3D
download:view:
OBW3610 Keywest Louver-3D
download:view:
OBW3610 Keywest-3D
download:view:
OBW3610 Palm Beach-3D
download:view:
OBW3610 Rio-3D
download:view:
OBW3610 Tecno-3D
download:view:

OGWXX01 Warming Drawer + 1 Door Grill Base  

OGW5401
download:view:
OGW5401 Hampton-3D
download:view:
OGW5401D
download:view:
OGW5401D Hampton-3D
download:view:
OGW5801
download:view:
OGW5801 Hampton-3D
download:view:
OGW5801D
download:view:
OGW5801D Hampton-3D
download:view:

OGWXX10 Warming Drawer + 1 Drawer Grill Base  

OGW3310
download:view:
OGW3310D
download:view:
OGW3310D Hampton-3D
download:view:
OGW3610
download:view:
OGW3610 Hampton-3D
download:view:
OGW3610D
download:view:
OGW3610D Hampton-3D
download:view:

OGWXX20 Warming Drawer + 2 Drawer Grill Base  

OGW4220
download:view:
OGW4220 Hampton-3D
download:view:
OGW4220D
download:view:
OGW4220D Hampton-3D
download:view:
OGW4820
download:view:
OGW4820 Hampton-3D
download:view:
OGW4820D
download:view:
OGW4820D Hampton-3D
download:view:
OGW5420
download:view:
OGW5420 Hampton-3D
download:view:
OGW5420D
download:view:
OGW5420D Hampton-3D
download:view:

OGWXX21 Warming Drawer + 1 Door +2 Drawer Grill Base  

OGW5821
download:view:
OGW5821 Hampton-3D
download:view:
OGW5821D
download:view:
OGW5821D Hampton-3D
download:view:
OGW6221
download:view:
OGW6221 Hampton-3D
download:view:
OGW6221D
download:view:
OGW6221D Hampton-3D
download:view:

OGWXX30 Warming Drawer + 3 Drawer Grill Base  

OGW5830
download:view:
OGW5830 Hampton-3D
download:view:
OGW5830D
download:view:
OGW5830D Hampton-3D
download:view:

OWD Double Warming Drawer Base  

OWD3000
download:view:
OWD3000-24
download:view:
OWD3000-24-3D
download:view:
OWD3000-3D
download:view:
OWD3300
download:view:
OWD3300-24
download:view:
OWD3300-24-3D
download:view:
OWD3300-3D
download:view:
Specifications for Appliance: Warming Drawer Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Appliance: Warming Drawer Cabinets
Videos for Appliance: Warming Drawer Cabinets
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information