X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
3700 West Pratt Avenue
Lincolnwood
, IL
60712-2508
Toll Free:
800-874-2333
Phone:
www.trim-tex.com
Would you like to see hosted content from TRIM-TEX Inc.?
EMAIL
Request for information
TRIM-TEX Inc.
Contact Us / RFI
TRIM-TEX Inc.
>
PRODUCT
>
Architectural F Reveal Bead
Architectural F Reveal Bead
The F Reveal Beads perfectly match the Architectural Reveal Beads and are designed to be used where drywall terminates at another building component such as a ceiling, window or door. UV stabilized for using in exterior applications.
- Hide Gallery
Videos for Architectural F Reveal Bead
TRIM-TEX Inc. video of Ready When You Are
2012-10-11T00:00:00+00:00Z
Ready When You Are
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of Create Soft, Rounded Looks with Vinyl Bullnose Corner Bead
2017-03-28T00:00:00+00:00Z
Create Soft, Rounded Looks with Vinyl Bullnose Corner Bead
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of Trim Tex SpecWizard for Gypsum Vinyl Trim and Access
2015-05-26T00:00:00+00:00Z
Trim Tex SpecWizard for Gypsum Vinyl Trim and Access
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of 11 Ways to Finish a Corner
2017-03-28T00:00:00+00:00Z
11 Ways to Finish a Corner
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of How to Install Flat Access Door Panels
2017-11-13T00:00:00+00:00Z
How to Install Flat Access Door Panels
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of Introducing Trim-Tex Flat Access Door Panels
2017-11-13T00:00:00+00:00Z
Introducing Trim-Tex Flat Access Door Panels
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of How to Install Shower Bead
2017-08-14T00:00:00+00:00Z
How to Install Shower Bead
(TRIM-TEX Inc.)
request for information
TRIM-TEX Inc. video of SquarzIT
2017-11-13T00:00:00+00:00Z
SquarzIT
(TRIM-TEX Inc.)
request for information