Rated 5 based on 1 product reviews
Konecranes, Inc.

Lifting Equipment

CONTACT INFO
EMAIL
Request for informationKonecranes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The automated handling of containers is the next step in the evolution of container crane technology that began with the introduction of containerized shipping in the 1960s. The Konecranes Automated RMG (ARMG) system offers valuable advantages in an ever-more automated industry. These advantages are being realized by leading container terminals around the world where Konecranes ARMG systems are hard at work.

Technology proven in the real world
The Konecranes ARMG crane design drew upon rail and yard conditions that are the daily reality in container terminals around the world, and brought in the proven technology of our Rubber Tired Gantry cranes. Konecranes ARMGs have a light, intelligent steel structure. When this is combined with our Active Load Control (ALC) technology, the cranes deliver fast, accurate container stacking over a range of real world conditions.

Hard-won experience
Konecranes can deliver a field-proven, complete ARMG system on time and within budget. We have an excellent track record of ARMG system project delivery, from the system design phase through to commissioning and hand-over.

- Hide Gallery
Automated RMG (ARMG) System

Automated RMG (ARMG) System  

1

Catalogs for Automated RMG (ARMG) System
Videos for Automated RMG (ARMG) System
Konecranes, Inc. video of Konecranes C-series – Experience the Difference
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes moves what matters
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Explorer: Designed for field usage
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Gantry Crane
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes - Industrial Cranes: latest technology
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT cranes
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes ARTG system version 2.0
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Hazardous Environment Cranes and Hoists
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information