Rated 5 based on 1 product reviews
FAKRO AMERICA, LLC

Attic Ladders, Roof Windows & Skylights

CONTACT INFO
39 W. Factory Rd.
Addison, IL 60101
Continuing Education Logo
EMAIL
Request for informationFAKRO AMERICA, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
  • An innovative, large roof window that opens into a balcony. The upper sash opens upwards while the lower sash opens forward to create a balcony bay. The window stays open anywhere along the 0 ​​to 45​ ​​​degree opening range.

  • The window is operated by the handle located at the bottom of the upper sash which has a two-point locking mechanism.

  • Automatic air inlet V40P adjusts the air pressure in the room to compliment the air pressure outdoors for maximum performance and stability.

  • Both the upper and lower sash are equipped with​ ​laminated​ glazing unit P2.

  • The highest quality pine wood, vacuum impregnated.

  • ​​Double-coated wood with ecological acrylic lacquer​, ​finished in a natural​ ​wood color.

  • Increased resistance to burglary - TopSafe system.

  • A wide range of accessories available.

  • Installation range is 35 to 55 degrees.


- Hide Gallery
Balcony Window

Revit BIM Files for Balcony Window

Roof Window  

Roof Window: FGH-V – Balcony Roof Window – Galeria Deck Mounted, Installation range from 35 to 55 degrees

CAD Drawings for Balcony Window

Roof Windows  

FGV Balcony Roof Window, Set of Two
download:view:
Specifications for Balcony Window
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Balcony Window
Videos for Balcony Window
FAKRO AMERICA, LLC video of FAKRO Roof Windows - Company
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FX with flashing EL
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FX with flashing EH-A
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FV with flashing ELA
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FV with flashing EH/A-A
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FPP-V preSelect (shingle)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FPP-V preSelect (tile)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FTP-V and ESV (shingle)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FTP-V and EZV flashing (tile)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of COMPANY PROFILE MOVIE FAKRO EN 2016 25years
2019-01-31T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information