Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Our Corner Base Cabinets, which are excellent storage solutions for L and U shaped outdoor kitchens, come in Diagonal, Blind and Angled options. Whether you plan to set up a new kitchen or remodel an existing space, Brown Jordan Outdoor Kitchen's corner cabinets are an excellent solution for design and quality.

  • Corner Cabinets are available in three different options – Diagonal, Blind and Angled.

  • While the standard outdoor cabinet depth is 27 7/8" (including door), a 24 7/8" depth may be specified. Total height is 34 1/2".

  • The cabinet box is 30"H plus 4 1/2" adjustable legs.

  • A square shaped tapered stainless steel leg with adjustable foot is also available for an open contemporary style and look.

  • Black Anodized aluminum toe kick(s) may be ordered separately and cut on-site. Standard stainless steel pulls are included, upgrades are available for an additional cost. Hinges and screws are included. All tall cabinets are 24″ deep.

  • Cabinets are available in all Designer Finishes and Door Styles.

- Hide Gallery
Base: Outdoor Corner Cabinets

Revit BIM Files for Base: Outdoor Corner Cabinets

Cabinets - Base  

Base Cabinet: Blind: Corner: Base: BCBxx01

Base Cabinet: Blind: Corner: Base: BCBxx11

Base Cabinet: Diagonal Corner Egg Smoker Base DCBxx01 Hxx

Base Cabinet: Diagonal Corner

CAD Drawings for Base: Outdoor Corner Cabinets

OFF Corner 1 Full Height Door  

OFF15.5 Corner-LH
download:view:
OFF15.5 Corner-LH Hampton-3D
download:view:
OFF15.5 Corner-LH Keywest Beadboard-3D
download:view:
OFF15.5 Corner-LH Keywest Louver-3D
download:view:
OFF15.5 Corner-LH Keywest-3D
download:view:
OFF15.5 Corner-LH Palm Beach-3D
download:view:
OFF15.5 Corner-LH Rio-3D
download:view:
OFF15.5 Corner-LH Tecno-3D
download:view:
OFF15.5 Corner-RH
download:view:
OFF15.5 Corner-RH Hampton-3D
download:view:
OFF15.5 Corner-RH Keywest Beadboard-3D
download:view:
OFF15.5 Corner-RH Keywest Louver-3D
download:view:
OFF15.5 Corner-RH Keywest-3D
download:view:
OFF15.5 Corner-RH Palm Beach-3D
download:view:
OFF15.5 Corner-RH Rio-3D
download:view:
OFF15.5 Corner-RH Tecno-3D
download:view:

WB Wall Blind Corner Cab 1 Full Height Door - Left Hand  

WB2742-LH
download:view:
WB2742-LH Hampton-3D
download:view:
WB2742-LH Keywest Beadboard-3D
download:view:
WB2742-LH Keywest Louver-3D
download:view:
WB2742-LH Keywest-3D
download:view:
WB2742-LH Palm Beach-3D
download:view:
WB2742-LH Rio-3D
download:view:
WB2742-LH Tecno-3D
download:view:
WB3024-LH
download:view:
WB3024-LH Hampton-3D
download:view:
WB3024-LH Keywest Beadboard-3D
download:view:
WB3024-LH Keywest Louver-3D
download:view:
WB3024-LH Keywest-3D
download:view:
WB3024-LH Palm Beach-3D
download:view:
WB3024-LH Rio-3D
download:view:
WB3024-LH Tecno-3D
download:view:
WB3030-LH
download:view:
WB3030-LH Hampton-3D
download:view:
WB3030-LH Keywest Beadboard-3D
download:view:
WB3030-LH Keywest Louver-3D
download:view:
WB3030-LH Keywest-3D
download:view:
WB3030-LH Palm Beach-3D
download:view:
WB3030-LH Rio-3D
download:view:
WB3030-LH Tecno-3D
download:view:
WB3036-LH
download:view:
WB3036-LH Hampton-3D
download:view:
WB3036-LH Keywest Beadboard-3D
download:view:
WB3036-LH Keywest Louver-3D
download:view:
WB3036-LH Keywest-3D
download:view:
WB3036-LH Palm Beach-3D
download:view:
WB3036-LH Rio-3D
download:view:
WB3036-LH Tecno-3D
download:view:
WB3042-LH Hampton-3D
download:view:
WB3042-LH Keywest Beadboard-3D
download:view:
WB3042-LH Keywest Louver-3D
download:view:
WB3042-LH Keywest-3D
download:view:
WB3042-LH Palm Beach-3D
download:view:
WB3042-LH Rio-3D
download:view:
WB3042-LH Tecno-3D
download:view:

WB Wall Blind Corner Cab 1 Full Height Door - Right Hand  

WB2742-RH
download:view:
WB2742-RH Hampton-3D
download:view:
WB2742-RH Keywest Beadboard-3D
download:view:
WB2742-RH Keywest Louver-3D
download:view:
WB2742-RH Keywest-3D
download:view:
WB2742-RH Palm Beach-3D
download:view:
WB2742-RH Rio-3D
download:view:
WB2742-RH Tecno-3D
download:view:
WB3024-RH
download:view:
WB3024-RH Hampton-3D
download:view:
WB3024-RH Keywest Beadboard-3D
download:view:
WB3024-RH Keywest Louver-3D
download:view:
WB3024-RH Keywest-3D
download:view:
WB3024-RH Palm Beach-3D
download:view:
WB3024-RH Rio-3D
download:view:
WB3024-RH Tecno-3D
download:view:
WB3030-RH
download:view:
WB3030-RH Hampton-3D
download:view:
WB3030-RH Keywest Beadboard-3D
download:view:
WB3030-RH Keywest Louver-3D
download:view:
WB3030-RH Keywest-3D
download:view:
WB3030-RH Palm Beach-3D
download:view:
WB3030-RH Rio-3D
download:view:
WB3030-RH Tecno-3D
download:view:
WB3036-RH
download:view:
WB3036-RH Hampton-3D
download:view:
WB3036-RH Keywest Beadboard-3D
download:view:
WB3036-RH Keywest Louver-3D
download:view:
WB3036-RH Keywest-3D
download:view:
WB3036-RH Palm Beach-3D
download:view:
WB3036-RH Rio-3D
download:view:
WB3036-RH Tecno-3D
download:view:
WB3042-RH Hampton-3D
download:view:
WB3042-RH Keywest Beadboard-3D
download:view:
WB3042-RH Keywest Louver-3D
download:view:
WB3042-RH Keywest-3D
download:view:
WB3042-RH Palm Beach-3D
download:view:
WB3042-RH Rio-3D
download:view:
WB3042-RH Tecno-3D
download:view:

OAF45 Corner Filler  

OAF45 2.00
download:view:
OAF45 2.00-3D
download:view:
OAF45 2.25
download:view:
OAF45 2.25-3D
download:view:
OAF45 2.88
download:view:
OAF45 2.88-3D
download:view:
OAF45 3.00
download:view:
OAF45 3.00-3D
download:view:
OAF45 4.00
download:view:
OAF45 4.00-3D
download:view:
OAF45 4.44
download:view:
OAF45 4.44-3D
download:view:
OAF45 6.25
download:view:
OAF45 6.25-3D
download:view:
OAF45 8.00
download:view:
OAF45 8.00-3D
download:view:
OAF45 9.13
download:view:
OAF45 9.13-3D
download:view:
OAF45 9.25
download:view:
OAF45 9.25-3D
download:view:
OAF90 2.00
download:view:
OAF90 2.00-3D
download:view:
OAF90 3.00
download:view:
OAF90 3.00-3D
download:view:
OAF90 3.50
download:view:
OAF90 3.50-3D
download:view:
OAF90 4.00
download:view:
OAF90 4.00-3D
download:view:
OAF90 4.50
download:view:
OAF90 4.50-3D
download:view:
OAF90 5.00
download:view:
OAF90 5.00-3D
download:view:
OAF90 5.50
download:view:
OAF90 5.50-3D
download:view:
OAF90 6.00
download:view:
OAF90 6.00-3D
download:view:
OAF90 6.50
download:view:
OAF90 6.50-3D
download:view:
OAF90 7.00
download:view:
OAF90 7.00-3D
download:view:
OAF90 7.50
download:view:
OAF90 7.50-3D
download:view:
OAF90 8.00
download:view:
OAF90 8.00-3D
download:view:
OAF90 9.00
download:view:
OAF90 9.00-3D
download:view:

WFC 90 Corner Filler  

WFC 30 1.25 2-3D
download:view:
WFC 30 1.25 2.68
download:view:
WFC 30 2.12 2-3D
download:view:
WFC 30 2.12 2.12
download:view:
WFC 39 2.00 1-3D
download:view:
WFC 39 2.00 1.12
download:view:
Specifications for Base: Outdoor Corner Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Base: Outdoor Corner Cabinets
Videos for Base: Outdoor Corner Cabinets
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information