Rated 5 based on 1 product reviews
Masonry Technology, Inc.

Rainscreens, Weeps and Moisture Management

CONTACT INFO
24235 Electric St. P. O. Box 214
Cresco, IA 52136
Toll Free: 800-879-3348
Phone: 563-547-1122
EMAIL
Request for informationMasonry Technology, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Damp and dreary basement? Transform it into a comfortable living space with MTI's basement systems. Control Cavity maintains a separation between the masonry walls and moisture sensitive materials of finished walls and directs water to the drain field.

The MTI Advantage

  • Resists Temperature & Moisture Transfer

  • Foolproof Installation

  • Easily Trimmed With Utility Knife

  • 100% Recycled Material

  • New Construction & Retrofits

- Hide Gallery
Basement Drainage Mat

Specifications for Basement Drainage Mat - Control Cavity™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Basement Drainage Mat - Control Cavity™
Videos for Basement Drainage Mat - Control Cavity™
Masonry Technology, Inc. video of Basement Moisture Management with MTI Floor Edging
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Control Cavity Installation for Interior Below-Grade (Basement) Moisture Management
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Mortar Belt Installation for Control of Trash Mortar in CMU Cores
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Vent Mat Installation
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Wet basement? Keep It Dry with MTI
2017-02-17T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information