Rated 5 based on 1 product reviews
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs

Park Equipment

CONTACT INFO
5648 U.S. Hwy. 59
Cherokee, IA 51012
Toll Free: 800-762-5002
EMAIL
Request for informationR.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Keep wildlife out and protect your parks, campgrounds, and trails with bear resistant products from Pilot Rock. Our bear proof trash cans and bear resistant food storage containers and lockers are designed and tested to meet the toughest standards for wildlife safety.

The BPRT Series bear resistant trash cans and recycling receptacles help keep bears out of your garbage and maintain a clean, safe outdoor environment. The BPFL Series bear proof food containers provide secure storage for campers' food and supplies, keeping both wildlife and people safe.

All Pilot Rock bear resistant containers are certified by the Grizzly and Wolf Discovery Center (GWDC) using the Interagency Grizzly Bear Committee (IGBC) protocol. These durable steel units are built to withstand the strength of determined wildlife.

Whether you're outfitting a national park, campground or public space, Pilot Rock has the bear proof storage boxes, bins and receptacles you need to protect your property and the environment.

- Hide Gallery
Bear-Resistant Products

Bear-Resistant Products  

1

Catalogs for Bear-Resistant Products
Videos for Bear-Resistant Products
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of A Guide to Our Commercial Park Equipment - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Bear Resistant Food Lockers from Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Pilot Rock Promotional Video
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of RJ Thomas Mfg Custom Fabrication
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Grizzly Bear vs. Pilot Rock Bear Proof Receptacle
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information