Rated 5 based on 1 product reviews
Belter Tech

Sustainable Building Solutions

CONTACT INFO
EMAIL
Request for informationBelter Tech Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Belter Lite EPD® is a lightweight cement product that utilizes 44% post-consumer recycled content to create best in class, lightweight, fire retardant: and highly insulative fill.

Product Use
Belter Lite EPD® is particularly suitable as a leveling screed; especially in refurbishment of buildings, heated floor assemblies and sloped roof toppings. The low weight and good thermal insulating properties fully satisfy static requirements, providing structural leveling while minimizing insulation material thicknesses. 

Features & Benefits

  • Weight per cubic foot 38lbs dry

  • Thermal insulating R6.8 in a 4" slab

  • Stable, very light spherical grain

  • Good pourability

  • ASTM C39 Compressive Strength 7 days = 2500

  • Slump ranges 8-9 inches

  • Superior fire suppression tested to ASTM E119

  • Meets ASTM E136 non-combustible

  • Not a host for pests or rodents

  • Does not provide a bed for mold growth

  • Contaminant-free, odorless, anti-allergen

  • Tested and recommended by the  Institute of Building Biology + Sustainability

  • Long-term stable, no material fatigue

  • LEED Points

- Hide Gallery
Belter Lite EPD
Videos for Belter Lite EPD
Belter Tech video of Belter Tech What is an EPD? Belter Tech Selected For EPA Grant Funding
2024-08-02T00:00:00+00:00Z
(Belter Tech)request for information