Rated 5 based on 1 product reviews
Belter Tech

Sustainable Building Solutions

CONTACT INFO
3020 Commerce Way Units C & D
Atlanta, GA  30354
Toll Free: 888-795-2999
Phone:
Continuing Education Logo
EMAIL
Request for informationBelter Tech Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Belter Max is a high-strength lightweight concrete with bonding adhesion. The bonding adhesion gives it a superior adhesion to damage substrates and enables it to be poured at ½" depths with superior crack resistance and adhesion. It has 68% more coverage than other bagged concrete mixes. It is ideal for where weight loads are an issue and floor screeds vary anywhere 1/2" to 4" in depth.

Product Use
Belter Max® is particularly suitable as a leveling screed; especially in the refurbishment of buildings. The low weight, fire retardant, and thermal insulative properties. Belter Max can be poured from 3/4" to 6" thick.


Features & Benefits

  • Weight per ft3- 99 lbs DRY 

  • Superior R-Value 

  • Stable, very light spherical grain 

  • Good pourability 

  • ASTM Compressive Strength 7 days= 4200 

  • Slump Range 4-5 inches  

  • Superior Fire Suppression Tested to ASTM E119 

  • Meets ASTM E136 non-combustible 

  • Not a host for pests or rodents 

  • Does not provide a bed for mold growth 

  • Contaminant-free, odorless, anti-allergen 

  • Tested and recommended by the Institute of Building Biology + Sustainability 

  • Long-term stable, no material fatigue 

- Hide Gallery
Belter Max