Rated 5 based on 1 product reviews
Belter Tech

Sustainable Building Solutions

CONTACT INFO
3020 Commerce Way Units C & D
Atlanta, GA  30354
Toll Free: 888-795-2999
Phone:
Continuing Education Logo
EMAIL
Request for informationBelter Tech Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Belter Repair Mortar EPD® is a cement-based, polymer modified material to repair vertical and overhead concrete and masonry surfaces.  Belter Repair Mortar EPD® is high strength, low shrinkage and fast setting making is a cost-efficient solution.

Product Use 

Cracks in Curbs, Steps, and Floors
Parking Structures, Walkways, Bridges, & Tunnels
Fast Repairs for Bridges, pilings, and buildings
Vertical and Overhead Repairs
Repairs for Precast concrete panels

Features & Benefits

  • Vertical & Overhead Repairs

  • Fast Repair; 6–20-minute Initial Set

  • ASTM C-666 Freeze Thaw Resistance = 50 cycles

  • ASTM C-882 Shear Bond Strength 28 days = 1800 psi

  • ASTM C-348 Flexural Strength 28 days = 1680 psi

  • ASTM C-109 Compressive Strength 28 days = 7025 psi

  • ASTM C-157  Very Low Shrinkage

  • Can be installed ¼" to ½" Lifts 2" Max Per Day

  • Enhanced with Belter Corrosion Inhibitor

- Hide Gallery
Belter Repair Mortar EPD

Videos for Belter Repair Mortar EPD
Belter Tech video of Belter Tech What is an EPD? Belter Tech Selected For EPA Grant Funding
2024-08-02T00:00:00+00:00Z
(Belter Tech)request for information