Rated 5 based on 1 product reviews
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs

Park Equipment

CONTACT INFO
5648 U.S. Hwy. 59
Cherokee, IA 51012
Toll Free: 800-762-5002
EMAIL
Request for informationR.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Pilot Rock park benches by RJ Thomas Mfg. Co. offer comfort and style in a wide range of designs and materials to suit any setting. From sophisticated athletic field benches, streetscape and mall benches to rustic campsite, trailside, and parks, Pilot Rock has a bench for every space.

Our outdoor flat or contour benches are crafted from durable materials like steel, recycled plastic, and wood, available in a variety of colors with powder-coated or thermoplastic-coated finishes. Each bench can be customized with features to meet your specific needs.

Proudly made in the USA by RJ Thomas Mfg. Co. since 1959, these benches are a trusted part of the complete Pilot Rock park, camp, and streetscape product line.

- Hide Gallery
Benches

Catalogs for Benches
Videos for Benches
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of A Guide to Our Commercial Park Equipment - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Pilot Rock Promotional Video
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of RJ Thomas Mfg Custom Fabrication
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Accessible Park Bench & Picnic Tables from Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Sign Benches from Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information